ZHCSHQ4E February 2018 – November 2020 LMR33620
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
In some cases, an input UVLO level different than that provided internal to the device is needed. This can be accomplished by using the circuit shown in Figure 9-2. The input voltage at which the device turns on is designated VON; while the turnoff voltage is VOFF. First, a value for RENB is chosen in the range of 10 kΩ to 100 kΩ and then Equation 10 is used to calculate RENT and VOFF.
Figure 9-2 Setup for External UVLO Application
where