ZHCSHQ4E February 2018 – November 2020 LMR33620
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| DEVICE OPTION | PACKAGE | FREQUENCY | RATED CURRENT | OUTPUT VOLTAGE |
|---|---|---|---|---|
| LMR33620ADDA | DDA (8-pin HSOIC) 5 × 4 mm |
400 kHz | 2 A | Adjustable |
| LMR33620BDDA | 1400 kHz | 2 A | ||
| LMR33620CDDA | 2100 kHz | 2 A | ||
| LMR33620ARNX | RNX (12-pin VQFN) 3 × 2 × 0.85 mm |
400 kHz | 2 A | Adjustable |
| LMR33620BRNX | 1400 kHz | 2 A | ||
| LMR33620CRNX | 2100 kHz | 2 A |