6.1 Absolute Maximum Ratings
Over operating free-air temperature range (unless otherwise noted) (1)
|
|
MIN |
MAX |
UNIT |
Input Voltages |
VIN to GND |
–0.3 |
45 |
V |
SHDN to GND |
–0.3 |
45 |
V |
FB to GND |
–0.3 |
7 |
V |
CB to SW |
–0.3 |
7 |
V |
Output Voltages |
SW to GND |
–1 |
45 |
V |
SW to GND less than 30ns transients |
–2 |
45 |
V |
Storage temperature range, Tstg
|
–55 |
165 |
°C |
Operating junction temperature, TJ
|
–0 |
150 |
°C |
(1) Stresses at or beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.