ZHCSDM8A June   2013  – December 2014 LMP92064
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
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Current Sense Input Channel
      2. 7.3.2 Current Sense Input Channel Common-Mode and Differential Voltage Range (Dynamic Range Considerations)
      3. 7.3.3 Voltage Sense Input Channel
      4. 7.3.4 Reference
      5. 7.3.5 Reset
      6. 7.3.6 Device Power-Up Sequence
    4. 7.4 Device Functional Modes
      1. 7.4.1 ADC Operation
    5. 7.5 Register Maps
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Digital Isolators
        2. 8.2.2.2 Supply Voltage for the LMP92064
        3. 8.2.2.3 Series Resistor for the Shunt Regulator
        4. 8.2.2.4 Voltage Channel Input Resistor Divider
        5. 8.2.2.5 Sense Resistor Selection
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Current Input Error Sources
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 商标
    2. 11.2 静电放电警告
    3. 11.3 术语表
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Detailed Description

7.1 Overview

The LMP92064 is a precision low-side digital current sensor and voltage monitor with a digital SPI interface. The analog front-end includes a precision current sense amplifier to measure a load current across a shunt resistor and abuffered voltage channel to measure the voltage supply of the load.

7.2 Functional Block Diagram

LMP92064 block_diagram_noscx0.gif

7.3 Feature Description

7.3.1 Current Sense Input Channel

The current sensing channel of the LMP92064 has a high impedance differential amplifier followed by a 12-bit analog-to-digital converter. The binary code result of a conversion is stored as a right-justified 16-bit number as shown in Table 1, where the 4 most significant bits are always 0. Due to an offset auto-calibration feature of the current sense channel path, the top 256 codes are clipped at code 3840, denoted by the trailing zeros found in the equivalent binary code of the maximum positive input voltage.

The output data of the current sense channel is accessible on registers 0x0203 and 0x0202.

Table 1. Ideal Current Channel Input Voltages and Output Codes

DESCRIPTION ANALOG VALUE DIGITAL OUTPUT
Full scale range V FS= 81.92 mV BINARY CODE
[B15:B0]
HEX CODE
Least significant bit (LSB) VFS / 4096
Maximum Positive Input Voltage VFS – 256 LSB 0000 1111 0000 0000 0x0F00
Zero 0 V 0000 0000 0000 0000 0x0000

7.3.2 Current Sense Input Channel Common-Mode and Differential Voltage Range (Dynamic Range Considerations)

The input voltage should be in the range of –0.2 V to 2 V. The input can withstand voltage up to VDD + 0.3 V absolute maximum but the operational range is limited to 2 V. Operation below –0.2 V or above 2 V on either input pin will introduce severe gain errors and nonlinearity.

The maximum differential voltage (defined as the voltage difference between INCP and INCN) for which the part is designed to work is 75 mV. Larger differential or common mode input voltages will not damage the part (as long as the input pins remain between GND – 0.3 V and VDD + 0.3 V), however, exposure for extended periods may affect device reliability. The ADC output code will not roll over and will clip at minimum or maximum scale when the maximum differential voltage is exceeded.

7.3.3 Voltage Sense Input Channel

The voltage sensing channel of the LMP92064 has a high impedance buffer amplifier followed by a 12-bit analog-to-digital converter. The binary code result of a conversion is also stored as a right-justified 16-bit number as shown in Table 2, where the 4 most significant bits are always 0.

The output data of the voltage sense channel is accessible on registers 0x0201 and 0x0200.

Table 2. Ideal Voltage Channel Input Voltages and Output Codes

DESCRIPTION ANALOG VALUE DIGITAL OUTPUT
Full scale range V FS= 2.048 V BINARY CODE
[B15:B0]
HEX CODE
Least significant bit (LSB) VFS / 4096
Maximum Positive Input Voltage VFS – 1 LSB 0000 1111 1111 1111 0x0FFF
Zero Code Voltage 0 V 0000 0000 0000 0000 0x0000

7.3.4 Reference

The LMP92064 includes an internal 2.048-V band-gap reference for the ADCs, which eliminates the need of an external reference and reduces component count and board space. The REFC pin is provided to allow bypassing this internal reference for low noise operation. A 1-µF ceramic decoupling capacitor is required between the REFC and REFG pins of the converter. The capacitor should be placed as close as possible to the pins of the device.

7.3.5 Reset

There are two methods to reset the LMP92064. A soft reset is done by setting bit7=1 in the CONFIG_A register. In a soft reset, the SPI state machine and the contents of registers 0x0000 and 0x0001 are unaffected.

A hardware reset is done by connecting the RESET pin of the LMP92064 to VDIG. If the pin is driven by a switch or a GPIO, TI recommends adding an external RC filter to prevent reset glitches.

7.3.6 Device Power-Up Sequence

The sources providing power to the analog and digital supply pins of the LMP92064, VDD and VDIG, must ramp up at the same time to have a proper power-on reset (POR) event. The easiest way to achieve it is to tie VDD and VDIG to the same power source using a star configuration.

7.4 Device Functional Modes

7.4.1 ADC Operation

The LMP92064 includes two 12-bit ADCs that are continuously running in the background. The device is configured, and data is read, using a four-wire SPI interface: CSB, SCLK, SDO and SDI. The device outputs its data on SDO, and the data for both channels is synchronized such that all data read would be from the same instant in time. New conversion data for both channels will only be made available after all registers are read in descending sequential order (addresses 0x0203-0x0200). All registers must be read otherwise new conversion data will not be available. Three different output data formats are available as detailed in Figure 20, Figure 21 and Figure 22.

LMP92064 timing_diag_byte_read_frames_noscx0.gifFigure 20. Timing Diagram With Byte Read Frames
LMP92064 timing_diag_word_read_frames_noscx0.gifFigure 21. Timing Diagram With Word Read Frames

The register address to read can automatically decrement if the CSB line is kept low longer. For example, to read all the conversion data, keep the CSB line low for 48 SPI clock cycles (16 clocks for command/address, 8 clocks for MSB of current channel, 8 clocks for LSB of current channel, 8 clocks for MSB of voltage channel and 8 clocks for LSB of voltage channel). The read command should start from address 0x0203.

LMP92064 timing_diag_all_read_frames_noscx0.gifFigure 22. Timing Diagram With All Data Read Frames

7.5 Register Maps

  1. If written to, Reserved bits must be written to 0, unless otherwise indicated.
  2. Read back value of Reserved bits and registers is unspecified and should be discarded.
  3. Recommended values must be programmed and forbidden values must not be programmed where they are indicated in order to avoid unexpected results.
  4. If written to, registers indicated as Reserved must have the indicated default value as shown in the register map. Any other value can cause unexpected results.

Table 3. Register Map

REGISTER NAME REGISTER DESCRIPTION ADDRESS ACCESS DEFAULT
CONFIG_A Interface Configuration A 0x0000 R/W 0x18
CONFIG_B Interface Configuration B 0x0001 R/W 0x00
Reserved Reserved 0x0002 R/W 0x00
CHIP_TYPE Chip Type 0x0003 RO 0x07
CHIP_ID Chip ID 0x0004
0x0005
RO 0x00
0x04
CHIP_REV Chip Revision 0x0006 RO 0x01
MFR_ID Manufacturer ID 0x000C
0x000D
RO 0x51
0x04
REG_UPDATE Register Update 0x000F R/W 0x00
CONFIG_REG LMP92064 Specific Configuration Register 0x0100 R/W 0x00
STATUS Status Register 0x0103 RO N/A
DATA_VOUT Voltage Channel Output Data 0x0200
0x0201
RO N/A
DATA_COUT Current Channel Output Data 0x0202
0x0203
RO N/A

Table 1. CONFIG_A: Interface Configuration A

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x0000 RESET DDIR ADDRDIR SDDIR
[7] RESET(1) Soft reset (self-clearing) R/W
0: Normal (default)
1: Reset
[6] DDIR Data direction RO
0: Data is transmitted MSB first (default)
[5] ADDRDIR(2) Multiple-read auto-address direction RO
0: Address auto-decrements (default)
[4] SSDIR Serial data direction RO
1: Unidirectional; SDI is used for write and SDO is used for read (default)
[3:0] Bits [3:0] should always mirror [7:4] as follows: R/W
[3] = [4]
[2] = [5]
[1] = [6]
[0] = [7]
(1) Contents of register 0x0000 and 0x0001 and SPI state machine are unaffected
(2) Address 0x0000 will wrap to 0x7FFF

Table 2. CONFIG_B: Interface Configuration B

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x0001 STREAM Reserved BUFREG_RD Reserved Reserved Reserved
[7] STREAM Stream RO
0: Streaming is on (default)
[6] Reserved Reserved RO
0 (default)
[5] BUFREG_RD(1) Active/buffered register read-back R/W
0: Read back from active register (default)
1: Read back from buffered register
[4:3] Reserved Reserved RO
00 (default)
[2:1] Reserved Reserved RO
00 (default)
[0] Reserved Reserved RO
0 (default)
(1) Only double-buffered register affected: 0x0100

Table 3. CHIP_TYPE: Chip Type

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x0003 CHIP_TYPE
[7:0] CHIP_TYPE Chip type RO
0x07: Precision ADC

Table 4. CHIP_ID: Chip ID LSB

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x0004 CHIP_ID_LSB
[7:0] CHIP_ID_LSB Chip ID LSB RO
0x00 (Manufacturer defined)

Table 5. CHIP_ID: Chip ID MSB

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x0005 CHIP_ID_MSB
[7:0] CHIP_ID_MSB Chip ID MSB RO
0x04 (Manufacturer defined)

Table 6. CHIP_REV: Chip Revision

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x0006 CHIP_REV
[7:0] CHIP_REV Chip REV RO
0x01

Table 7. MFR_ID: Manufacturer ID LSB

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x000C MFR_ID_LSB
[7:0] MFR_ID_LSB Manufacturer ID LSB RO
0x51

Table 8. MFR_ID: Manufacturer ID MSB

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x000D MFR_ID_MSB
[7:0] MFR_ID_MSB Manufacturer ID MSB RO
0x04

Table 9. REG_UPDATE: Register Update

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x000F BUFREG_
UPDATE
[7:1] Reserved Reserved RO
0 (default)
[0] BUFREG_ Buffered register update (self clearing) R/W
UPDATE(1) 0: No action (default)
1: Transfer buffered register contents to active register
(1) Register 0x0100 is buffered.

Table 10. CONFIG_REG: Lmp92064 Specific Configuration Register

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x0100 Reserved
[7:0] Reserved(1) Reserved for future use R/W
0x00 (default)
(1) This register is double-buffered; register 0x000F must be set to 1 to transfer the contents from the buffer to the active register.

Table 11. STATUS: Status Register

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x0103 0 0 0 0 0 0 0 STATUS
[7:1] Unused Unused RO
Always read 7’b0
[0] STATUS Status RO
0: Device is not ready for conversion
1: Device is ready for conversion

Table 12. DATA_VOUT: Voltage Channel Output Data LSB

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x0200 VOUT_DATA_LSB
[7:0] VOUT_ Voltage output data least significant byte RO
DATA_LSB

Table 13. DATA_VOUT: Voltage Channel Output Data MSB

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x0201 0 0 0 0 VOUT_DATA_MSB
[7:4] Unused Unused RO
0000 (default)
[3:0] VOUT_ Voltage output data most significant byte RO
DATA_MSB

Table 14. DATA_COUT: Current Channel Output Data LSB

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x0202 COUT_DATA_LSB
[7:0] COUT_ Current output data least significant byte RO
DATA_LSB

Table 15. DATA_COUT: Current Channel Output Data MSB

ADDR BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
0x0203 0 0 0 0 COUT_DATA_MSB
[7:4] Unused Unused RO
0000 (default)
[3:0] COUT_ Current output data most significant byte RO
DATA_ MSB