ZHCSNQ0E April 2022 – January 2024 LMK6C , LMK6D , LMK6H , LMK6P
PRODUCTION DATA
The LMK6C LVCMOS output connects to different load capacitances based on the actual application use case in a system. With the different load capacitance, the rise time / fall time varies for the specific output frequency. The following graphs shows the Rise / Fall time for load capacitance of 2.2 pF, 4.7 pF, 10 pF, 15 pF and 22 pF for temperature range from –40°C to 105°C.