ZHCSP67A October   2021  – January 2022 LMK1D2106 , LMK1D2108
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
    6. 6.6 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fail-Safe Input
    4. 8.4 Device Functional Modes
      1. 8.4.1 LVDS Output Termination
      2. 8.4.2 Input Termination
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 接收文档更新通知
    3. 12.3 支持资源
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 术语表
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Device Functional Modes

The output banks of the LMK1D210x can be selected through the control pin (see Table 8-2). Unused inputs can be left floating to reduce overall component cost. Both AC- and DC-coupling schemes can be used with the LMK1D210x to provide greater system flexibility.

Table 8-2 Output Control
ENCLOCK OUTPUTS
0All bank outputs disabled (static logic "0")
1Bank 0 outputs enabled and Bank 1 outputs disabled
OPENAll bank outputs enabled

The output amplitude of the banks of the LMK1D210x can be selected through the amplitude selection pin (see Table 8-3). The higher output amplitude mode (boosted swing LVDS mode) can be used in applications which require higher amplitude either for better noise performance (higher slew rate) or if the receiver has swing requirements which the standard LVDS swing cannot meet.

Table 8-3 Amplitude Selection
AMP_SELOUTPUT AMPLITUDE (mV)
0Bank 0: boosted LVDS swing (500 mV)
Bank 1: standard LVDS swing (350 mV)
OPENBank 0: standard LVDS swing (350 mV)
Bank 1: standard LVDS swing (350 mV)
1Bank 0: boosted LVDS swing (500 mV)
Bank 1: boosted LVDS swing (500 mV)