ZHCSPJ6A October 2022 – November 2022 LMK04832-SEP
PRODUCTION DATA
| MSB | LSB |
|---|---|
| 0x157[5:0] / CLKin2_R[13:8] | 0x158[7:0] / CLKin2_R[7:0] |
| REGISTER | BIT | NAME | POR DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 0x157 | 7:6 | NA | 0 | Reserved | |
| 0x157 | 5:0 | CLKin2_R[13:8] | 0 | The value of PLL1 R counter when CLKin2 is selected. | |
| Field Value | Divide Value | ||||
| 0 (0x00) | Reserved | ||||
| 1 (0x01) | 1 | ||||
| 0x158 | 7:0 | CLKin2_R[7:0] | 150 | 2 (0x02) | 2 |
| ... | ... | ||||
| 16382 (0x3FFE) | 16382 | ||||
| 16383 (0x3FFF) | 16383 | ||||