The following conditions apply (unless otherwise specified)(1):
RL = 100Ω, VCC =
±5VDC, AV = +2 feedback resistor (RF) =
250Ω, gain resistor (RG) = 250Ω
Delta
not required on B level product. Delta required for S-level product at Group B5
only, or as specified on the internal processing instruction (IPI).
| PARAMETER |
TEST
CONDITIONS |
PACKAGE |
MIN |
MAX |
UNIT |
SUB-
GROUPS |
| IBN |
Input bias current noninverting |
|
NAB |
–0.3 |
0.3 |
μA |
1 |
| NAC |
–0.75 |
0.75 |
| IBI |
Input bias current inverting |
|
|
–3.0 |
3.0 |
μA |
1 |
| VIO |
Input offset voltage |
|
NAB |
–0.3 |
0.3 |
mV |
1 |
| NAC |
–1.0 |
1.0 |
(1) The algebraic convention, whereby the most negative value is a
minimum and most positive is a maximum, is used in this table. Negative current
shall be defined as conventional current flow out of a device terminal.