SLVSKK4 March 2026 LMG3660R025
PRODUCT PREVIEW
请参考 PDF 数据表获取器件具体的封装图。
Adjust the turn-on slew rate of LMG366xR025 from approximately 10V/ns to 80V/ns, and adjust the maximum turn-off slew rate limit from 10V/ns to unlimited (controlled only by Ids). Refer to Section 7.3.1 for the details.
The slew rate affects GaN device performance in terms of:
Generally, high slew rates provide low switching loss, but high slew rates can also create higher voltage overshoot, noise coupling, and EMI emissions. Follow the design recommendations in this data sheet to mitigate the challenges caused by a high slew rate. The LMG366xR025 offers circuit designers the flexibility to select the proper slew rate for the best performance of applications.