ZHCSJ83G August 2004 – August 2019 LM95071
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | CS | Input | Chip Select input. This pin receives an active-low signal from the controller to select the device. |
2 | GND | Ground | Ground. This is the power and signal ground return. |
3 | SI/O | Input/Output | Serial Input/Output. This serial, bidirectional, data bus pin transmits and receives signals to and from the controller. Schmitt trigger input in the input mode. |
4 | SC | Input | Serial bus clock. This serial clock signal comes from the controller. Schmitt trigger input. |
5 | VDD | Supply | Positive Supply Voltage. Supply a DC voltage from 2.4V to 5.5V to this pin and bypass with a 0.1-µF ceramic capacitor to ground. |