SNVS754L January 2000 – June 2020 LM78L
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Input voltage | 30 | V | ||||
| Continuous output current | 100 | mA | ||||
| TJ | Junction temperature | LM78LxxACZ (TO-92) | 0 | 125 | °C | |
| LM78LxxACM (SOIC) | 0 | 125 | ||||
| LM78LxxAIM (SOIC) | –40 | 125 | ||||
| LM78LxxITP (DSBGA) | –40 | 85 | ||||