ZHCSGX1G May   2004  – February 2025 LM60

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 LM60 Transfer Function
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Capacitive Loads
    2. 8.2 Typical Applications
      1. 8.2.1 Full-Range Centigrade Temperature Sensor
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Centigrade Thermostat Application
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
    3. 8.3 System Examples
      1. 8.3.1 Conserving Power Dissipation With Shutdown
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
      3. 8.5.3 Thermal Considerations
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Device Comparison

Table 4-1 Device Comparison
ORDER NUMBERPACKAGEACCURACY OVER TEMPERATURESPECIFIED TEMPERATURE RANGE
LM60BIM3X/NOPBSOT-23
(DBZ)
3-pin
±3°C–25°C ≤ TA ≤ +125°C(1)
(Legacy chip)
–40°C ≤ TA ≤ +125°C
(New chip)
LM60CIM3X/NOPB±4°C–40°C ≤ TA ≤ +125°C
LM60QIM3X/NOPB±4°C–40°C ≤ TA ≤ +125°C
LM60BIZ/LFT3TO-92
(LP)
3-pin
Formed Leads
±3°C–25°C ≤ TA ≤ +125°C(1)
(Legacy chip)
–40°C ≤ TA ≤ +125°C
(New chip)
LM60BIZ/NOPBTO-92
(LP)
3-pin
Straight Leads
±3°C–25°C ≤ TA ≤ +125°C(1)
(Legacy chip)
–40°C ≤ TA ≤ +125°C
(New chip)
LM60CIZ/NOPB±4°C–40°C ≤ TA ≤ +125°C
LM60B (Legacy chip) operates down to –40°C without damage but the accuracy is only verified from –25°C to 125°C.
Table 4-2 Device Nomenclature
PRODUCTOUT
LM60xIyyy/NOPB
LM60xIyyy/LFT3
x indicates that the device has B, C or Q (grade-1 device in accordance with the AEC-Q100 standard) variant. These devices can ship with the legacy chip (CSO: GF6 or SHE) or the new chip (CSO: RFB) with different date code. The reel packaging label provides date code information to distinguish which chip is being used. Device performance for new and legacy chips is denoted throughout the document.
yyy indicates that the package type of the device which can be M3X/NOPB (SOT-23 3-pin) or Z/LFT3 (TO-92 3-pin Formed Leads) or Z/NOPB (TO-92 3-pin Straight Leads).
For more information on TO-92 package options please see: TO-92 Packing Options / Ordering Instructions