ZHCSIQ6B September 2018 – August 2021 LM5176-Q1
PRODUCTION DATA
The output voltage is set using a resistor divider to the FB pin. The internal reference voltage is 0.8 V. Normally the bottom resistor in the resistor divider is selected to be in the 1-kΩ to 100-kΩ range. Select
The top resistor in the feedback resistor divider is selected using Equation 12: