ZHCSN09A June 2021 – September 2022 LM5168-Q1 , LM5169-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Pin voltage | VIN | 6 | 115 | V | |
VEN | Pin voltage | EN | 115 | V | ||
IOUT | Output current range | LM5169 | 0.65 | A | ||
LM5168 | 0.3 | A | ||||
CBST | External BST to SW capacitance |
FPWM Mode | 2.2 | nF | ||
FSW | Switching frequency | 100 | 1000 | kHz |