ZHCSN09A June 2021 – September 2022 LM5168-Q1 , LM5169-Q1
PRODUCTION DATA
Table 9-2 lists the design requirements for a typical fly-buck converter application using the LM5169F-Q1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Nominal input voltage | 24 V |
Input voltage range | 20 V to 60 V (operational to 115 V) |
Primary output voltage | 10 V |
Secondary output voltage | 10 V |
Primary output current | 0.3 A |
Secondary output current | 0.3 A |
Switching frequency | 750 kHz |