ZHCSKD6 October 2019 LM5163
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 6 | 100 | V | |
VSW | Switch node voltage | 100 | V | ||
VEN/UVLO | Enable voltage | 100 | V | ||
ILOAD | Load current | 0.5 | 0.6 | A | |
FSW | Switching frequency | 1000 | kHz | ||
CBST | External BST to SW capacitance | 2.2 | nF | ||
tON | Programmable on-time | 50 | 10000 | ns |