ZHCSPX4A February   2022  – April 2022 LM5152-Q1 , LM51521-Q1

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 说明(续)
  6. 6 Device Comparison Table
  7. 7 Pin Configuration and Functions
  8. 8 Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Typical Characteristics
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  Device Enable/Disable (EN, VH Pin)
      2. 9.3.2  High Voltage VCC Regulator (BIAS, VCC Pin)
      3. 9.3.3  Light Load Switching Mode Selection (MODE Pin)
      4. 9.3.4  Line Undervoltage Lockout (UVLO Pin)
      5. 9.3.5  Fast Restart Using VCC HOLD (VH Pin)
      6. 9.3.6  Adjustable Output Regulation Target (VOUT, TRK, VREF Pin)
      7. 9.3.7  Overvoltage Protection (VOUT Pin)
      8. 9.3.8  Boost Status Indicator (STATUS Pin)
      9. 9.3.9  Dynamically Programmable Switching Frequency (RT)
      10. 9.3.10 External Clock Synchronization (SYNC Pin)
      11. 9.3.11 Programmable Spread Spectrum (DITHER Pin)
      12. 9.3.12 Programmable Soft Start (SS Pin)
      13. 9.3.13 Wide Bandwidth Transconductance Error Amplifier and PWM (TRK, COMP Pin)
      14. 9.3.14 Current Sensing and Slope Compensation (CSP, CSN Pin)
      15. 9.3.15 Constant Peak Current Limit (CSP, CSN Pin)
      16. 9.3.16 Maximum Duty Cycle and Minimum Controllable On-Time Limits
      17. 9.3.17 Deep Sleep Mode and Bypass Operation (HO, CP Pin)
      18. 9.3.18 MOSFET Drivers, Integrated Boot Diode, and Hiccup Mode Fault Protection (LO, HO, HB Pin)
      19. 9.3.19 Thermal Shutdown Protection
    4. 9.4 Device Functional Modes
      1. 9.4.1 Device Status
        1. 9.4.1.1 Shutdown Mode
        2. 9.4.1.2 Configuration Mode
        3. 9.4.1.3 Active Mode
        4. 9.4.1.4 Sleep Mode
        5. 9.4.1.5 Deep Sleep Mode
      2. 9.4.2 Light Load Switching Mode
        1. 9.4.2.1 Forced PWM (FPWM) Mode
        2. 9.4.2.2 Diode Emulation (DE) Mode
        3. 9.4.2.3 Forced Diode Emulation Operation in FPWM Mode
        4. 9.4.2.4 Skip Mode
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Application Ideas
      3. 10.2.3 Application Curves
    3. 10.3 System Example
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 第三方产品免责声明
    2. 13.2 接收文档更新通知
    3. 13.3 支持资源
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 术语表
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Overview

The LM5152x-Q1 (LM5152-Q1 and LM51521-Q1) device is a wide input range synchronous boost controller that employs peak current mode control. The device features a low shutdown IQ and a low IQ sleep mode, which minimizes battery drain at no and light load condition. The device also supports an ultra-low IQ deep sleep mode with bypass operation, which eliminates the need for an external bypass switch when the supply voltage is greater than the boost output regulation target. The output voltage can be dynamically programmed using the tracking function.

The wide input range of the device supports automotive cold-crank and load dump. The minimum input voltage can be as low as 0.8 V when BIAS is equal to or greater than 3.8 V. The switching frequency is dynamically programmed with an external resistor from 100 kHz to 2.2 MHz. Switching at 2.2 MHz minimizes AM band interference and allows for a small solution size and fast transient response. Controller architecture simplifies thermal management at harsh ambient temperature conditions when compared to converter architectures.

The device has built-in protection features such as peak current limit, which is constant over VIN, overvoltage protection, and thermal shutdown. External clock synchronization, programmable spread spectrum modulation, and a lead-less package with minimal parasitic help reduce EMI and avoid cross talk. Additional features include the following:

  • Line UVLO
  • FPWM
  • Diode emulation
  • DCR inductor current sensing
  • Programmable soft start
  • Boost status indicator