ZHCSIY8C October 2018 – June 2021 LM5143-Q1
PRODUCTION DATA
The LM5143-Q1 is a synchronous buck controller used to convert a higher input voltage to two lower output voltages. The following sections discuss the design procedure for a dual-output implementation using a specific circuit design example. To expedite and streamline the process of designing of a LM5143-Q1-based regulator, a comprehensive LM5143-Q1 Quickstart Calculator is available for download to assist the designer with component selection for a given application.