ZHCSQP8J December 2008 – June 2022 LM5088 , LM5088-Q1
PRODUCTION DATA
The current limit value (ILIM) is set by the current sense resistor (RS).
RS can be calculated by
Some margin beyond the maximum load current is recommended for the current limit threshold. In this design example, the current limit is set at 10% above the maximum load current, resulting in a RS value of 10 mΩ. The CS and CSG pins must be Kelvin connected to the current sense resistor.