ZHCS581H February   2011  – November 2014 LM5046

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  High-Voltage Start-Up Regulator
      2. 7.3.2  Line Undervoltage Detector
      3. 7.3.3  Overvoltage Protection
      4. 7.3.4  Reference
      5. 7.3.5  Oscillator, Sync Input
      6. 7.3.6  Cycle-by-Cycle Current Limit
      7. 7.3.7  Hiccup Mode
      8. 7.3.8  PWM Comparator
      9. 7.3.9  RAMP Pin
      10. 7.3.10 Slope Pin
      11. 7.3.11 Soft-Start
      12. 7.3.12 Gate Driver Outputs
      13. 7.3.13 Synchronous Rectifier Control Outputs (SR1 & SR2)
      14. 7.3.14 Soft-Start of the Synchronous Rectifiers
      15. 7.3.15 Pre-Bias Startup
      16. 7.3.16 Soft-Stop
      17. 7.3.17 Soft-Stop Off
      18. 7.3.18 Thermal Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Control Method Selection
      2. 7.4.2 Voltage Mode Control Using the LM5045
      3. 7.4.3 Current Mode Control Using the LM5045
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Phase-Shifted Full-Bridge Operation
          1. 8.2.2.1.1 Operating State 1 (Power Transfer/Active Mode)
          2. 8.2.2.1.2 Operating State 2 (Active to Passive Transition)
          3. 8.2.2.1.3 Operating State 3 (Freewheel/Passive Mode)
          4. 8.2.2.1.4 Operating State 4 (Passive to Active Transition)
        2. 8.2.2.2  Control Method Selection
        3. 8.2.2.3  Voltage Mode Control Using the LM5046
        4. 8.2.2.4  Current Mode Control Using the LM5046
        5. 8.2.2.5  VIN and VCC
        6. 8.2.2.6  For Applications With > 100 V Input
        7. 8.2.2.7  UVLO and OVP Voltage Divider Selection
        8. 8.2.2.8  Current Sense
        9. 8.2.2.9  Hiccup Mode Current Limit Restart
        10. 8.2.2.10 Augmenting the Gate Drive Strength
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 商标
    2. 11.2 静电放电警告
    3. 11.3 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings(1)

MIN MAX UNIT
VIN to GND –0.3 105 V
HS to GND(2) –5 105 V
BST1/BST2 to GND –0.3 116 V
BST1/BST2 to HS1/HS2 –0.3 16 V
HO1/HO2 to HS1/HS2(1) –0.3 BST1/BST2+0.3 V
LO1/LO2/SR1/SR2(1) –0.3 VCC+0.3 V
VCC to GND –0.3 16 V
REF,SSOFF,RT,OVP,UVLO to GND –0.3 7 V
RAMP –0.3 7 V
COMP –0.3 V
COMP Input Current 10 mA
All other inputs to GND(1) –0.3 REF+0.3 V
Junction Temperature 150 °C
(1) Absolute Maximum Ratings are limits beyond which damage to the device may occur. Operating Ratings are conditions under which operation of the device is intended to be functional. For specifications and test conditions, see Electrical Characteristics.

6.2 Handling Ratings

MIN MAX UNIT
Tstg Storage temperature range –55 150 °C
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) 2 kV
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) 750 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VIN Voltage 14 100 V
External Voltage Applied to VCC 10 14 V
Junction Temperature –40 125 °C
SLOPE –0.3 2 V

6.4 Thermal Information

THERMAL METRIC(1) LM5046 UNIT
PWP RSG
28 PINS
RθJA Junction-to-ambient thermal resistance 33.9 37.4 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 18.1 21.8
RθJB Junction-to-board thermal resistance 15.7 10.1
ψJT Junction-to-top characterization parameter 0.4 0.2
ψJB Junction-to-board characterization parameter 15.6 10
RθJC(bot) Junction-to-case (bottom) thermal resistance 2.0 2.6
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

Limits in standard typeface are for TJ = 25°C only; for the MIN and MAX apply the junction temperature range of –40°C to 125°C. Unless otherwise specified, the following conditions apply: VIN = 48 V, RT = 25 kΩ, RD1 = RD2 = 20 kΩ. No load on HO1, HO2, LO1, LO2, SR1, SR2, COMP=0 V, UVLO = 2.5 V, OVP = 0 V, SSOFF = 0 V.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STARTUP REGULATOR (VCC PIN)
VCC1 VCC voltage ICC= 10 mA (SSSR < 1 V) 9.3 9.6 9.9 V
VCC2 VCC voltage ICC= 10 mA (SSSR > 1 V) 7.5 7.8 8.1 V
ICC(Lim) VCC current limit VCC= 6 V 60 80 mA
ICC(ext) VCC supply current Supply current into VCC from an externally applied source. VCC = 10 V 4.6 mA
VCC load regulation ICC from 0 to 50 mA 35 mV
VCC(UV) VCC under-voltage threshold Positive going VCC VCC1–0.2 VCC1–0.1 V
VCC under-voltage threshold Negative going VCC 5.9 6.3 6.7 V
IIN VIN operating current 4 mA
VIN shutdown current VIN = 20 V, VUVLO = 0 V 300 520 µA
VVIN = 100 V, VUVLO = 0 V 350 550 µA
VIN start-up regulator leakage VCC = 10 V 160 µA
VOLTAGE REFERENCE REGULATOR (REF PIN)
VREF REF Voltage IREF = 0 mA 4.85 5 5.15 V
REF voltage regulation IREF = 0 to 10 mA 25 50 mV
IREF(Lim) REF current limit VREF = 4.5 V 15 20 mA
VREFUV VREF under-voltage threshold Positive going VREF 4.3 4.5 4.7 V
Hysteresis 0.25 V
UNDERVOLTAGE LOCK OUT AND SHUTDOWN (UVLO PIN)
VUVLO Under-voltage threshold 1.18 1.25 1.32 V
IUVLO Hysteresis current UVLO pin sinking current when VUVLO < 1.25 V 16 20 24 µA
Under-voltage standby enable threshold UVLO voltage rising 0.32 0.4 0.48 V
Hysteresis 0.05 V
VOVP OVP shutdown threshold OVP rising 1.18 1.25 1.32 V
OVP hysteresis current OVP sources current when OVP > 1.25 V 16 20 24 µA
SOFT-START (SS PIN)
ISS SS charge current VSS = 0 V 16 20 24 µA
SS threshold for SSSR charge current enable ICOMP < 800 µA 1.93 2.0 2.20 V
SS output low voltage Sinking 100 µA 40 mV
SS threshold to disable switching 200 mV
ISSSR SSSR charge current VSS > 2 V, ICOMP < 800 µA 16 20 24 µA
ISSSR-DIS1 SSSR discharge current 1 VUVLO < 1.25 V 54 65 75 µA
ISSSR-DIS2 SSSR discharge current 2 VRES > 1 V 109 125 147 µA
SSSR output low voltage Sinking 100 µA 50 mV
SSSR threshold to enable SR1/SR2 1.2 V
CURRENT SENSE INPUT (CS PIN)
VCS Current limit threshold 0.710 0.750 0.785 V
CS delay to output 65 ns
CS leading edge blanking 50 ns
RCS CS sink impedance (clocked) Internal FET sink impedance 18 45 Ω
SOFT-STOP DISABLE (SS OFF PIN)
VIH(min) SSOFF Input Threshold 2.8 V
SSOFF pull down resistance 200 kΩ
CURRENT LIMIT RESTART (RES PIN)
RRES RES pull-down resistance Termination of hiccup timer 37 Ω
VRES RES hiccup threshold 1 V
RES upper counter threshold 4 V
RES lower counter threshold 2 V
IRES-SRC1 Charge current source 1 VRES < 1 V, VCS> 750 mV 30 µA
IRES-SRC2 Charge current source 2 1 V < VRES < 4 V 10 µA
IRES-DIS2 Discharge current source 1 VCS < 750 mV 5 µA
IRES-DIS2 Discharge current source 2 2 V < VRES < 4 V 5 µA
Ratio of time in hiccup mode to time in current limit VRES > 1 V, Hiccup counter 147
VOLTAGE FEED-FORWARD (RAMP PIN)
RAMP sink impedance (Clocked) 5.5 20 Ω
OSCILLATOR (RT PIN)
FSW1 Frequency (LO1, half oscillator frequency) RT = 25 kΩ 185 200 215 kHz
FSW2 Frequency (LO1, half oscillator frequency) RT = 10 kΩ 420 480 540 kHz
DC level 2.0 V
RT sync threshold 2.8 3 3.3 V
ZVS TIMING CONTROL (RD1 & RD2 PINS)
TPA HO1/SR1 turn-off to LO1 turn-on
LO1/SR2 turn-off to HO1 turn-on
RD1 = 20 kΩ 39 65 89 ns
RD1 = 100 kΩ 230 300 391 ns
TAP LO2 turn-off to HO2 turn-on
HO2 turn-off to LO2 turn-on
RD2 = 20 kΩ 27 55 78 ns
RD2 = 100 kΩ 214 300 378 ns
COMP PIN
VPWM-OS COMP current to RAMP offset VRAMP = 0 V 680 800 940 µA
VSS-OS SS to RAMP offset VRAMP = 0 V 0.78 1.0 1.22 V
COMP current to RAMP gain ΔRAMP/ΔICOMP 2400 Ω
SS to RAMP gain ΔSS/ΔRAMP 0.5
COMP current for SSSR charge current enable VSS > 2 V 690 800 915 µA
COMP to output delay 120 ns
Minimum duty cycle ICOMP = 1 mA 0 %
SLOPE COMPENSATION (SLOPE PIN)
ISLOPE Slope compensation current ramp Peak of RAMP current 100 µA
BOOST (BST PIN)
VBst uv BST under-voltage threshold VBST – VHS rising 3.8 4.7 5.6 V
Hysteresis 0.5 V
HO1, HO2, LO1, LO2 GATE DRIVERS
VOL Low-state output voltage IHO/LO = 100 mA 0.16 0.32 V
VOH High-state output voltage IHO/LO = 100 mA
VOHL = VCC – VLO
VOHH = VBST – VHO
0.27 0.495 V
Rise Time C-load = 1000 pF 16 ns
Fall Time C-load = 1000 pF 11 ns
IOHL Peak Source Current VHO/LO = 0 V 1.5 - A
IOLL Peak Sink Current VHO/LO = VCC 2 - A
SR1, SR2 GATE DRIVERS
VOL Low-state output voltage ISR1/SR2 = 10 mA 0.05 0.10 V
VOH High-state output voltage ISR1/SR2 = 10 mA,
VOH = VREF – VSR
0.17 0.28 V
Rise Time C-load = 1000 pF 60 ns
Fall Time C-load = 1000 pF 20 ns
IOHL Peak Source Current VSR = 0 V 0.1 - A
IOLL Peak Sink Current VSR = VREF 0.4 - A
THERMAL
TSD Thermal Shutdown Temp 160 °C
Thermal Shutdown Hysteresis 25 °C
(1) These pins are output pins and as such should not be connected to an external voltage source. The voltage range listed is the limits the internal circuitry is designed to reliably tolerate in the application circuit.
(2) The negative HS voltage must never be more negative than VCC-16V. For example, if VCC = 12 V, the negative transients at HS must not exceed –4 V.

6.6 Typical Characteristics

LM5046 TPC Vcc vs Icc.gif Figure 1. Application Board Efficiency
LM5046 TPC Vvcc Vref vs Vvin.png Figure 3. VVCC and VREF vs. VVIN
LM5046 TPC Vref vs Iref.png Figure 5. VREF vs. IREF
LM5046 30147859.png Figure 2. VCC vs ICC
LM5046 TPC Iin vs Vin.gif Figure 4. IIN vs. VIN
LM5046 TPC Osc Freq vs Rt.png Figure 6. Oscillator Frequency vs. RT
LM5046 TPC Deadtime Tpa Tap vs Temp.png Figure 7. Dead-Time TPA, TAP vs. Temperature
LM5046 TPC CS Thresh vs Temp.png Figure 9. CS Threshold vs. Temperature
LM5046 TPC Deadtime Tpa Tap vs Rd1 Rd2.png Figure 8. Dead-Time TPA, TAP vs. RD1, RD2