SNVS265C December   2003  – January 2016 LM5025

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  High-Voltage Start-Up Regulator
      2. 7.3.2  Line Undervoltage Detector
      3. 7.3.3  PWM Outputs
      4. 7.3.4  Compound Gate Drivers
      5. 7.3.5  PWM Comparator
      6. 7.3.6  Volt Second Clamp
      7. 7.3.7  Current Limit
      8. 7.3.8  Oscillator and Sync Capability
      9. 7.3.9  Feed-Forward Ramp
      10. 7.3.10 Soft-Start
      11. 7.3.11 Thermal Protection
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
        1. 8.2.2.1 Oscillator
        2. 8.2.2.2 Soft-Start Ramp Time and Hiccup Interval
        3. 8.2.2.3 Feed-Forward Ramp and Maximum On Time Clamp
        4. 8.2.2.4 Dead Times
      3. 8.2.3 Application Curves
      4. 8.2.4 System Example
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Input voltage VIN to GND –0.3 100 V
VCC to GND –0.3 16
CS1, CS2 to GND –0.3 1 V
All other inputs to GND –0.3 7 V
Junction temperature, TJ 150 °C
Storage temperature, Tstg –55 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge(1) Human-body model (HBM), per ANSI/ESDA/JEDEC JS01(2) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(3) ±500
(1) For detailed information on soldering plastic TSSOP and WSON packages, refer to the Packaging Data Book.
(2) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(3) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VIN voltage 13 90 V
External voltage applied to VCC 8 15 V
Operating junction temperature –40 125 °C

6.4 Thermal Information

THERMAL METRIC(1) LM5025 UNIT
PW (TSSOP) NHQ (WSON)
16-PINS 16-PINS
RθJA Junction-to-ambient thermal resistance 98.7 30 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 27.8 25.9 °C/W
RθJB Junction-to-board thermal resistance 44.3 9.3 °C/W
ψJT Junction-to-top characterization parameter 1.2 0.2 °C/W
ψJB Junction-to-board characterization parameter 43.6 9.5 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance — 2.3 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

Specifications are TJ = 25°C. Unless otherwise specified: VIN = 48 V, VCC = 10 V, RT = 31.3 kΩ, RSET = 27.4 kΩ(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STARTUP REGULATOR
VCC Reg VCC regulation No load TJ = 25°C 7.6 V
TJ = –40°C to 125°C 7.3 7.9
VCC current limit(2)   TJ = 25°C 25 mA
TJ = –40°C to 125°C 20
I-VIN Startup regulator leakage (external Vcc Supply) VIN = 100 V TJ = 25°C 165 µA
TJ = –40°C to 125°C 500
Shutdown current (Iin) UVLO = 0 V TJ = 25°C 350 µA
TJ = –40°C to 125°C 450
VCC SUPPLY
VCC undervoltage lockout voltage (positive going Vcc) TJ = 25°C VCC Reg – 120 mV V
TJ = –40°C to 125°C VCC Reg – 220 mV
VCC undervoltage hysteresis TJ = 25°C 1.5 V
TJ = –40°C to 125°C 1 2
VCC supply current (ICC) Cgate = 0 TJ = –40°C to 125°C 4.2 mA
REFERENCE SUPPLY
VREF Ref voltage IREF = 0 mA TJ = 25°C 5 V
TJ = –40°C to 125°C 4.85 5.15
Ref voltage regulation IREF = 0 to 10 mA TJ = 25°C 25 mV
TJ = –40°C to 125°C 50
Ref current limit TJ = 25°C 20 mA
TJ = –40°C to 125°C 10
CURRENT LIMIT
CS1 Prop CS1 delay to output CS1 step from 0 to 0.4 V,
Time to onset of OUT transition (90%),
Cgate = 0
40 ns
CS2 Prop CS2 delay to output CS2 step from 0 to 0.4 V,
Time to onset of OUT transition (90%),
Cgate = 0
50 ns
Leading edge blanking time 50 ns
Cycle by cycle threshold voltage (CS1) TJ = 25°C 0.25 V
TJ = –40°C to 125°C 0.22 0.28
Cycle skip threshold voltage (CS2) Resets SS capacitor; auto restart TJ = 25°C 0.25 V
TJ = –40°C to 125°C 0.22 0.28
CS sink impedance (clocked) ICS = 10 mA TJ = 25°C 30 Ω
TJ = –40°C to 125°C 50
SOFT-START
Soft-start current source normal TJ = 25°C 22 µA
TJ = –40°C to 125°C 17 27
Soft-start current source following a CS2 event TJ = 25°C 1 µA
TJ = –40°C to 125°C 0.5 1.5
OSCILLATOR
Frequency1 TJ = 25°C 180 200 220 kHz
TJ = –40°C to 125°C 175 225
Frequency2 RT = 10.4 KΩ TJ = 25°C 580 kHz
TJ = –40°C to 125°C 500 660
Sync frequency TJ = –40°C to 125°C 160 kHz
Sync threshold 2 V
Minimum sync pulse width TJ = –40°C to 125°C 100 ns
PWM COMPARATOR
Delay to output COMP step 5 V to 0 V,
Time to onset of OUT_A transition low
40 ns
Duty cycle TJ = –40°C to 125°C 0% 80%
COMP to PWM offset TJ = 25°C 1 V
TJ = –40°C to 125°C 0.7 1.3
COMP open circuit voltage TJ = –40°C to 125°C 4.3 5.9 V
COMP short circuit current COMP = 0 V TJ = 25°C 1 mA
TJ = –40°C to 125°C 0.6 1.4
VOLT × SECOND CLAMP
Ramp clamp level Delta RAMP measured from onset of OUT_A to Ramp peak,
COMP = 5 V
TJ = 25°C 2.5 V
TJ = –40°C to 125°C 2.4 2.6
UVLO SHUTDOWN
Undervoltage shutdown threshold TJ = 25°C 2.5 V
TJ = –40°C to 125°C 2.44 2.56
Undervoltage shutdown hysteresis TJ = 25°C 20 µA
TJ = –40°C to 125°C 16 24
OUTPUT SECTION
OUT_A high saturation MOS device at Iout = –10 mA TJ = 25°C 5 Ω
TJ = –40°C to 125°C 10
OUT_A low saturation MOS device at Iout = 10 mA TJ = 25°C 6 Ω
TJ = –40°C to 125°C 9
OUT_B high saturation MOS device at Iout = –10 mA TJ = 25°C 10 Ω
TJ = –40°C to 125°C 20
OUT_B low saturation MOS device at Iout = 10 mA TJ = 25°C 12 Ω
TJ = –40°C to 125°C 18
OUTPUT_B peak current sink Bipolar device at Vcc/2 1 A
OUTPUT_A peak current sink Bipolar device at Vcc/2 3 A
OUTPUT_A rise time Cgate = 2.2 nF 20 ns
OUTPUT_A fall time Cgate = 2.2 nF 15 ns
OUTPUT_B rise time Cgate = 1 nF 20 ns
OUTPUT_B fall time Cgate = 1 nF 15 ns
OUTPUT TIMING CONTROL
Overlap time RSET = 38 kΩ connected to GND, 50% to 50% transitions TJ = 25°C 105 ns
TJ = –40°C to 125°C 75 135
Deadtime RSET = 29.5 kΩ connected to REF, 50% to 50% transitions TJ = 25°C 105 ns
TJ = –40°C to 125°C 75 135
THERMAL SHUTDOWN
TSD Thermal shutdown threshold 165 °C
Thermal shutdown hysteresis 25 °C
(1) All electrical characteristics having room temperature limits are tested during production with TA = TJ = 25°C. All hot and cold limits are specified by correlating the electrical characteristics to process and temperature variations and applying statistical process control.
(2) Device thermal limitations may limit usable range.

6.6 Typical Characteristics

LM5025 20086903.gif Figure 1. VCC Regulator Start-Up Characteristics, VCC vs Vin
LM5025 20086905.gif Figure 3. VREF vs IREF
LM5025 20086907.gif Figure 5. Overlap Time vs RSET
LM5025 20086909.gif Figure 7. Dead Time vs RSET
LM5025 20086911.gif Figure 9. SS Pin Current vs Temperature
LM5025 20086904.gif Figure 2. VCC vs ICC
LM5025 20086906.gif Figure 4. Oscillator Frequency vs RT
LM5025 20086908.gif Figure 6. Overlap Time vs Temperature RSET = 38 K
LM5025 20086910.gif Figure 8. Dead Time vs Temperature RSET = 29.5 K