ZHCSNT4I February 2006 – May 2021 LM5009
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VCC SUPPLY | ||||||
| VCC reg | VCC regulator output | 6.6 | 7 | 7.4 | V | |
| VCC current limit(2) | 9.5 | mA | ||||
| VCC undervoltage lockout voltage (VCC increasing) | 6.3 | V | ||||
| VCC undervoltage hysteresis | 200 | mV | ||||
| VCC UVLO delay (filter) | 100-mV overdrive | 10 | µs | |||
| IIN operating current | Non-switching, FB = 3 V | 485 | 675 | µA | ||
| IIN shutdown current | RON/SD = 0 V | 76 | 150 | µA | ||
| SWITCH CHARACTERISTICS | ||||||
| Buck switch Rds(on) | ITEST = 200 mA(3) | 2.0 | 4.4 | Ω | ||
| Gate drive UVLO | VBST − VSW rising | 3.4 | 4.5 | 5.5 | V | |
| Gate drive UVLO hysteresis | 430 | mV | ||||
| CURRENT LIMIT | ||||||
| Current limit threshold | 0.25 | 0.31 | 0.37 | A | ||
| Current limit response time | Iswitch overdrive = 0.1-A time to switch off | 400 | ns | |||
| OFF time generator (test 1) | FB = 0 V, RCL = 100 kΩ | 35 | µs | |||
| OFF time generator (test 2) | FB = 2.3 V, RCL = 100 kΩ | 2.56 | µs | |||
| ON TIME GENERATOR | ||||||
| TON - 1 | VIN = 10 V, RON = 200 kΩ | 2.15 | 2.77 | 3.5 | µs | |
| TON - 2 | VIN = 95 V, RON = 200 kΩ | 200 | 300 | 420 | ns | |
| Remote shutdown threshold | Rising | 0.4 | 0.7 | 1.05 | V | |
| Remote shutdown hysteresis | 35 | mV | ||||
| MINIMUM OFF TIME | ||||||
| Minimum off timer | FB = 0 V | 300 | ns | |||
| REGULATION AND OV COMPARATORS | ||||||
| FB reference threshold | Internal reference, trip point for switch on | 2.445 | 2.5 | 2.550 | V | |
| FB overvoltage threshold | Trip point for switch off | 2.875 | V | |||
| FB bias current | 1 | nA | ||||
| THERMAL SHUTDOWN | ||||||
| Tsd | Thermal shutdown temperature | 165 | °C | |||
| Thermal shutdown hysteresis | 25 | °C | ||||