ZHCSGO2H September   2003  – November 2018 LM5007

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      典型应用原理图
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Hysteretic Control Circuit Overview
      2. 7.3.2 High-Voltage Bias Supply Regulator
      3. 7.3.3 Overvoltage Comparator
      4. 7.3.4 On-Time Generator and Shutdown
      5. 7.3.5 Overcurrent Protection
      6. 7.3.6 N-Channel Buck Switch and Driver
      7. 7.3.7 Thermal Protection
      8. 7.3.8 Minimum Load Current
      9. 7.3.9 Ripple Configuration
    4. 7.4 Device Functional Modes
      1. 7.4.1 Standby Mode with VIN
      2. 7.4.2 Shutdown Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Custom Design With Excel Quickstart Tool
        3. 8.2.2.3 Feedback Resistors, RFB1 and RFB2
        4. 8.2.2.4 Switching Frequency Selection, RON
        5. 8.2.2.5 Buck Inductor, L1
        6. 8.2.2.6 Output Capacitor, COUT
        7. 8.2.2.7 Type I Ripple Circuit, RC
        8. 8.2.2.8 Input Capacitor, CIN
        9. 8.2.2.9 Current Limit, RCL
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 第三方产品免责声明
      2. 11.1.2 使用 WEBENCH® 工具创建定制设计
      3. 11.1.3 开发支持
    2. 11.2 文档支持
      1. 11.2.1 相关文档
        1. 11.2.1.1 PCB 布局资源
        2. 11.2.1.2 热设计资源
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 术语表
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

DGK Package and NGT Package
8-Pin VSSOP and 8-Pin WSON
Top View
LM5007 20078302.gif

Pin Functions

PIN TYPE DESCRIPTION APPLICATION INFORMATION
NO. NAME
1 SW O Switching node. Power switching node. Connect to the LC output filter.
2 BST I Boost bootstrap capacitor input. An external capacitor is required between the BST and SW pins. A 0.01-µF ceramic capacitor is recommended. An internal diode between VCC and BST completes the buck gate drive bias network.
3 RCL I Current Limit OFF-time programming pin
tOFF = 10-5 / (0.59 + (VFB / 7.22 × 10− 6 × RCL))
A resistor between this pin and RTN determines the variation of off-time along with the FB pin voltage per cycle while in current limit. The off-time is preset to 17 µs if FB = 0 V and decreases as the FB voltage increases.
4 RTN — Circuit ground.
5 FB I Feedback signal from regulated output. This pin is connected to the inverting input of the internal regulation comparator. The regulation threshold is 2.5 V.
6 RON I On-time set pin
tON = 1.42 × 10-10 RON / VIN
A resistor between this pin and VIN sets the switch on-time as a function of VIN. The minimum recommended on-time is 300 ns at the maximum input voltage.
7 VCC O Output from the internal high-voltage bias regulator. VCC is nominally regulated to 7 V. If an auxiliary voltage is available to raise the voltage on this pin, above the regulation set point (7V), the internal series pass regulator will shutdown, reducing the IC power dissipation. Do not exceed 14V. This output provides gate drive power for the internal buck switch. An internal diode is provided between this pin and the BST pin. A local 0.1-uF decoupling capacitor is recommended. The series pass regulator is current limited to 10 mA.
8 VIN I Input supply voltage. Recommended operating range: 9 V to 75 V.
— EP — Exposed PAD, underside of the WSON-8 package option. Internally bonded to the die substrate. Connect to GND potential for low thermal impedance.