SNAS276G May   2005  – September 2015 LM4550B

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description (continued)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Comditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  ADC inputs and Outputs
      2. 8.3.2  Analog Mixing: MIX1
      3. 8.3.3  DAC Mixing and 3D Processing
      4. 8.3.4  Analog Mixing: MIX2
      5. 8.3.5  Stereo Mix
      6. 8.3.6  Stereo Outputs
      7. 8.3.7  Mono Output
      8. 8.3.8  Analog Loopthrough And Digital Loopback
      9. 8.3.9  Resets
      10. 8.3.10 Multiple Codecs
        1. 8.3.10.1 Extended AC Link
        2. 8.3.10.2 Secondary Codec Register Access
          1. 8.3.10.2.1 SLOT 0: TAG bits in Output Frames (Controller to Codec)
          2. 8.3.10.2.2 Extended Audio ID Register (28h): Support for Multiple Codecs
          3. 8.3.10.2.3 CODEC Chaining
    4. 8.4 Device Functional Modes
      1. 8.4.1 Test Modes
    5. 8.5 Programming
      1. 8.5.1 AC Link Serial Interface Protocol
        1. 8.5.1.1 AC Link Output Frame: SDATA_OUT, Controller Output to LM4550B Input
          1. 8.5.1.1.1 SDATA_OUT: Slot 0 - Tag Phase
          2. 8.5.1.1.2 SDATA_OUT: Slot 1 - Read/Write, Control Address
          3. 8.5.1.1.3 SDATA_OUT: Slot 2 - Control Data
          4. 8.5.1.1.4 SDATA_OUT: Slots 3 & 4 - PCM Playback Left/Right Channels
          5. 8.5.1.1.5 SDATA_OUT: Slots 7 & 8 - PCM Playback Left/Right Surround
          6. 8.5.1.1.6 SDATA_OUT: Slots 6 & 9 - PCM Playback (Center/LFE)
          7. 8.5.1.1.7 SDATA_OUT: Slots 5, 10, 11, 12 - Reserved
        2. 8.5.1.2 AC Link Input Frame: SDATA_IN, Controller Input from LM4550B Output
          1. 8.5.1.2.1 SDATA_IN: Slot 0 - Codec/Slot Status Bits
          2. 8.5.1.2.2 SDATA_IN: Slot 1 - Status Address / Slot Request Bits
          3. 8.5.1.2.3 SDATA_IN: Slot 2 - Status Data
          4. 8.5.1.2.4 SDATA_IN: Slot 3 - PCM Record Left Channel
          5. 8.5.1.2.5 SDATA_IN: Slot 4 - PCM Record Right Channel
          6. 8.5.1.2.6 SDATA_IN: Slots 5 to 12 - Reserved
    6. 8.6 Register Maps
      1. 8.6.1  LM4550B Register Map
      2. 8.6.2  Register Descriptions
      3. 8.6.3  Reset Register (00h)
      4. 8.6.4  Master Volume Register (02h)
      5. 8.6.5  Headphone Volume Register (04h)
      6. 8.6.6  Mono Volume Register (06h)
      7. 8.6.7  PC Beep Volume Register (0Ah)
      8. 8.6.8  Mixer Input Volume Registers (Index 0Ch - 18h)
      9. 8.6.9  Record Select Register (1Ah)
      10. 8.6.10 Record Gain Register (1Ch)
      11. 8.6.11 General Purpose Register (20h)
      12. 8.6.12 3D Control Register (22h)
      13. 8.6.13 Power-Down Control / Status Register (26h)
      14. 8.6.14 Extended Audio Id Register (28h)
      15. 8.6.15 Extended Audio Status/control Register (2Ah)
      16. 8.6.16 Sample Rate Control Registers (2Ch, 32h)
      17. 8.6.17 Chain-in Control Register (74h)
      18. 8.6.18 Vendor ID Registers (7Ch, 7Eh)
      19. 8.6.19 Reserved Registers
      20. 8.6.20 Low Power Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Improving System Performance
      2. 9.1.2 Backwards Compatibility
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
    3. 9.3 System Examples
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

The LM4550B is an audio codec used for PC systems. It is typically used in systems which are fully PC99 compliant and performs analog functions of the AC '97 Rev 2.1 architecture.

9.1.1 Improving System Performance

The audio codec is capable of dynamic range performance in excess of 90 dB., but the user must pay careful attention to several factors to achieve this. A primary consideration is keeping analog and digital grounds separate, and connecting them together in only one place. Some designers show the connection as a 0-Ω resistor, which allows naming the nets separately. Although it is possible to use a two layer board, TI recommends that a minimum of four layers be used, with the two inside layers being analog ground and digital ground. If EMI is a system consideration, then as many as eight layers have been successfully used. The 12 and 25 MHz. clocks can have significant harmonic content depending on the rise and fall times. Bypass capacitors should be very close to the package. The analog VDD pins should be supplied from a separate regulator to reduce noise. By operating the digital portion on 3.3 V. instead of 5 V. an additional 0.5-0.7 dB improvement can be obtained.

The bandgap reference and the anti-pop slow turnon circuit were improved in the LM4550B. A pullup resistor is not required on VREF, pin 27. For an existing design, the 10-kΩ resistor can be left on the PCB, but the temperature coefficient will improve with no resistor on this pin. In addition, the THD will improve by 0.2–0.5 dB. The external capacitor is charged by an internal current source, ramping the voltage slowly. This results in slow turnon of the audio stages, eliminating “pops and clicks”. Thus, turnon performance is also improved. The pullup resistor, in conjunction with the internal impedance and the external capacitor, form a frequency dependent divider from the analog supply. Noise on the analog supply will be coupled into the audio path, with approximately 30 dB. of attenuation. Although this is not a large amount if the noise on the supply is tens of millivolts, it will prevent SNR from exceeding 80 dB.

In Figure 24 and Figure 25, the input coupling capacitors are shown as 1-µF capacitors. This is only necessary for extending the response down to 20 Hz. for music applications. For telematics or voice applications, the lower 3 dB. point can be much higher. Using a specified input resistance of 10 kΩ, (40 kΩ typical), a 0.1-µF capacitor may be used. The lower 3 dB point will still be less than 300 Hz. By using a smaller capacitor, the package size may be reduced, leading to a lower system cost.

9.1.2 Backwards Compatibility

The LM4550B is improved compared with the LM4550. If it is required to build a board that will use either part, a 10 kΩ resistor must be added from the VREF pin (pin 27) to AVDD for the LM4550. It is not required for the LM4550B. Addition of this resistor will slightly increase the temperature coefficient of the internal bandgap reference and slightly decrease the THD performance, but overall performance will still be better than the LM4550.

The LM4550 requires that pins 1 and 9 (DVDD) connect directly to a 27 nH. inductor before going to the 3.3 Volt digital supply and the bypass capacitors. The inductor is not required for the LM4550B and should not be used.

9.2 Typical Application

LM4550B 20123703.gif Figure 24. System Example

9.2.1 Design Requirements

  • Single codec output
  • 1-Vrms input

9.2.2 Detailed Design Procedure

For all analog inputs a 1.0-µF capacitor should be tied to the input for proper decoupling. If the pin is unused then a 1.0-µF capacitor should be used and tied to ground.

For analog input pins, a proper lowpass filter will be needed to filter out any high frequencies depending on the application. See Figure 25.

Digital and analog voltage supplies should have proper decoupling capacitors that cover low and high frequency spikes. In our application we chose to go with 1.0-µF and 0.1-µF capacitors.

9.3 System Examples

LM4550B 20123725.gif Figure 25. LM4550B Reference Design, Typical Application, Single Codec, 1 Vrms and 2 Vrms inputs, EMC output filters