7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(9)
|
MIN |
MAX |
UNIT |
| Supply Voltage |
6 |
6 |
V |
| Input Voltage |
−0.3 |
VDD +0.3 |
V |
| Junction Temperature |
|
150 |
°C |
| Soldering Information |
Vapor Phase (60 sec.) |
|
215 |
°C |
| Infrared (15 sec.) |
|
220 |
| Storage Temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
7.5 Electrical Characteristics
The following specifications apply for AVDD = 5 V, DVDD = 3.3 V, Fs = 48 kHz, single codec configuration, (primary mode) unless otherwise noted. Limits apply for TA= 25°C. The reference for 0 dB is 1 Vrms unless otherwise specified.(1)(3)
| PARAMETER |
TEST CONDITIONS |
MIN |
TYP(4) |
MAX(5) |
UNIT |
| AVDD |
Analog Supply |
|
4.2 |
|
5.5 |
V |
| DVDD |
Digital Supply |
|
3 |
|
5.5 |
V |
| DIDD |
Digital Quiescent Power Supply Current |
DVDD = 5 V |
|
34 |
|
mA |
| DVDD = 3.3 V |
|
19 |
|
| AIDD |
Analog Quiescent Power Supply Current |
AVDD = 5.5 V |
|
53 |
|
mA |
| IDSD |
Digital Shutdown Current |
PR543210 = 111111 |
|
19 |
|
µA |
| IASD |
Analog Shutdown Current |
PR543210 = 111111 |
|
70 |
|
µA |
| VREF |
Reference Voltage |
No pullup resistor |
|
2.16 |
|
V |
| PSRR |
Power Supply Rejection Ratio |
|
|
40 |
|
dB |
| ANALOG LOOPTHROUGH MODE(6) |
|
Dynamic(7) |
CD Input to Line Output, -60 dB Input THD+N |
90 |
97 |
|
dB |
| THD |
Total Harmonic Distortion |
VO = -3 dB, f = 1 kHz, RL = 10 kΩ |
|
0.013% |
0.02% |
|
| ANALOG INPUT SECTION |
| VIN |
Line Input Voltage |
LINE_IN, AUX, CD, VIDEO, PC_BEEP, PHONE |
|
1 |
|
Vrms |
| VIN |
Mic Input with 20 dB Gain |
|
|
0.1 |
|
Vrms |
| VIN |
Mic Input with 0 dB Gain |
|
|
1 |
|
Vrms |
| Xtalk |
Crosstalk |
CD Left to Right |
|
-95 |
|
dB |
| ZIN |
Input Impedance(7) |
All Analog Inputs |
10 |
40 |
|
kΩ |
| CIN |
Input Capacitance(7) |
|
|
3.7 |
7 |
pF |
|
Interchannel Gain Mismatch |
CD Left to Right |
|
0.1 |
|
dB |
| RECORD GAIN AMPLIFIER - ADC |
| AS |
Step Size |
0 dB to 22.5 dB |
|
1.5 |
|
dB |
| AM |
Mute Attenuation(7) |
|
|
86 |
|
dB |
| MIXER SECTION |
| AS |
Step Size |
+12 dB to -34.5 dB |
|
1.5 |
|
dB |
| AM |
Mute Attenuation |
|
|
86 |
|
dB |
| ANALOG TO DIGITAL CONVERTERS |
|
Resolution |
|
|
18 |
|
Bits |
|
Dynamic(7) |
-60 dB Input THD+N, A-Weighted |
86 |
90 |
|
dB |
|
Frequency Response |
-1 dB Bandwidth |
|
20 |
|
kHz |
| DIGITAL TO ANALOG CONVERTERS |
|
Resolution |
|
|
18 |
|
Bits |
|
Dynamic(7) |
-60 dB Input THD+N, A-Weighted |
82 |
89 |
|
dB |
| THD |
Total Harmonic Distortion |
VIN = -3 dB, f = 1 kHz, RL = 10 kΩ |
|
0.01% |
|
|
|
Frequency Response |
|
|
20 - 21 |
|
kHz |
|
Group Delay(7) |
Sample Frequency = 48 kHz |
|
0.36 |
1 |
ms |
|
Out of Band Energy(8) |
|
|
-40 |
|
dB |
|
Stop Band Rejection |
|
|
70 |
|
dB |
| DT |
Discrete Tones |
|
|
-96 |
|
dB |
| ANALOG OUTPUT SECTION |
| AS |
Step Size |
0 dB to -46.5 dB |
|
1.5 |
|
dB |
| AM |
Mute Attenuation |
|
|
86 |
|
dB |
| ZOUT |
Output Impedance(7) |
All Analog Outputs |
|
220 |
|
Ω |
| DIGITAL I/O(7) |
| VIH |
High level input voltage |
|
0.65 x DVDD |
|
|
V |
| VIL |
Low level input voltage |
|
|
|
0.35 x DVDD |
V |
| VOH |
High level output voltage |
IO = 2.5 mA |
0.90 x DVDD |
|
|
V |
| VOL |
Low level output voltage |
IO = 2.5 mA |
|
|
0.10 x DVDD |
V |
| IL |
Input Leakage Current |
AC Link inputs |
|
|
±10 |
µA |
| IL |
Tri state Leakage Current |
High impedance AC Link outputs |
|
|
±10 |
µA |
| CIN |
AC-Link I/O capacitance(7) |
SDout, BitClk, SDin, Sync, Reset# only |
|
4 |
7.5 |
pF |
| IDR |
Output drive current |
AC Link outputs |
|
5 |
|
mA |
(1) Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. Operating Ratings indicate conditions for which the device is functional, but do not ensure specific performance limits. Electrical Characteristics state DC and AC electrical specifications under particular test conditions which ensure specific performance limits. This assumes that the device is within the Operating Ratings. Specifications are not ensured for parameters where no limit is given, however, the typical value is a good indication of device performance.
(2) The maximum power dissipation must be derated at elevated temperatures and is dictated by TJMAX, RθJA, and the ambient temperature TA. The maximum allowable power dissipation is PDMAX = (TJMAX– TA)/RθJA or the number given in Absolute Maximum Ratings, whichever is lower. For the LM4549B, TJMAX = 150°C. The typical junction-to-ambient thermal resistance is 74°C/W for package number PT0048A.
(3) All voltages are measured with respect to the ground pin, unless otherwise specified.
(4) Typicals are measured at 25°C and represent the parametric norm.
(5) Limits are specified to AOQL (Average Outgoing Quality Level).
(6) Loopthrough mode describes a path from an analog input through the analog mixer to an analog output
(7) These specifications are ensured by design and characterization; they are not production tested.
(8) Out of band energy is measured from 28.8 kHz to 100 kHz relative to a 1-Vrms DAC output.
(9) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/ Distributors for availability and specifications.