ZHCSE16C July 2015 – November 2017 LM43600-Q1
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Input voltages | VIN to PGND | 3.5 | 36 | V |
EN | –0.3 | VIN | ||
FB | –0.3 | 1.1 | ||
PGOOD | –0.3 | 12 | ||
BIAS input not used | –0.3 | 0.3 | ||
BIAS input used | 3.3 | VIN or 28(2) | ||
AGND to PGND | –0.1 | 0.1 | ||
Output voltage | VOUT | 1 | 28 | V |
Output current | IOUT | 0 | 0.5 | A |
Temperature | Operating junction temperature range, TJ | –40 | 125 | °C |