ZHCSIY4G October 1999 – October 2018 LM193-N , LM2903-N , LM293-N , LM393-N
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | LM193-N | LM293-N, LM393-N | LM290-N | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||
Input Offset Voltage | See (5) | 9 | 9 | 9 | 15 | mV | |||||
Input Offset Current | IIN(+)−IIN(−), VCM=0 V | 100 | 150 | 50 | 200 | nA | |||||
Input Bias Current | IIN(+) or IIN(−) with Output in Linear Range, VCM=0 V
(2) |
300 | 400 | 200 | 500 | nA | |||||
Input Common Mode Voltage Range | V+=30V (3) | 0 | V+−2.0 | 0 | V+−2.0 | 0 | V+−2.0 | V | |||
Saturation Voltage | VIN(−)=1V, VIN(+)=0,
ISINK≤4 mA |
700 | 700 | 400 | 700 | mV | |||||
Output Leakage Current | VIN(−)=0, VIN(+)=1V, VO=30 V | 1.0 | 1.0 | 1.0 | μA | ||||||
Differential Input Voltage | Keep All VIN's≥0 V (or V−, if Used), (3) | 36 | 36 | 36 | V |