| ILED(1/2/3) |
Output current regulation accuracy (ILED1, ILED2 or ILED3) |
2.7 V ≤ VIN ≤ 5.5 V, ControlX full-scale current register = 0xF3, brightness code = 0xFF |
|
20.2 |
|
mA |
| 2.7 V ≤ VIN ≤ 5.5 V, ControlX full-scale current register = 0xF3, brightness code = 0xFF |
18.68 |
|
21.8 |
mA |
| IMATCH(3)(4) |
ILED2 to ILED3 current matching |
2.7 V ≤ VIN ≤ 5.5 V, IFULL_SCALE = 20.2 mA Brightness code = 0xFF |
|
0.3% |
|
|
2.7 V ≤ VIN ≤ 5.5 V, IFULL_SCALE = 20.2 mA Brightness code = 0xFF |
–2% |
|
2% |
|
| VREG_CS |
Regulated current sink headroom voltage |
|
|
400 |
|
mV |
| VHR |
Current sink minimum headroom voltage |
ILED = 95% of nominal and 20.2 mA |
|
200 |
|
mV |
| ILED = 95% of nominal and 20.2 mA |
|
|
240 |
|
| RDSON |
NMOS switch on resistance |
ISW = 100 mA |
|
0.25 |
|
Ω |
| ICL |
NMOS switch current limit |
2.7 V ≤ VIN ≤ 5.5 V |
|
1000 |
|
mA |
| 2.7 V ≤ VIN ≤ 5.5 V |
880 |
1000 |
1120 |
mA |
| VOVP |
Output overvoltage protection |
ON threshold, 2.7 V ≤ VIN ≤ 5.5 V |
|
41 |
|
V |
| ON threshold, 2.7 V ≤ VIN ≤ 5.5 V |
40 |
|
42 |
| Hysteresis |
|
1 |
|
| DMAX |
Maximum duty cycle |
|
|
94% |
|
|
| DMIN |
Minimum duty cycle |
|
|
10% |
|
|
| IQ |
Quiescent current into IN, device not switching |
ILED1 = ILED2 = ILED3 = 20.2 mA, feedback disabled |
|
490 |
|
µA |
| IQ_SW |
Switching supply current |
ILED1 = ILED2 = ILED3 = 20.2 mA, VOUT = 32 V |
|
1.35 |
|
mA |
| ISHDN |
Shutdown current |
2.7 V ≤ VIN ≤ 5.5 V, HWEN = GND |
|
1 |
|
µA |
2.7 V ≤ VIN ≤ 5.5 V, HWEN = GND −40°C ≤ TA ≤ +85°C |
|
|
2 |
| ILED_MIN |
Minimum LED Current in ILED1, ILED2 or ILED3 |
Full-scale current =20.2 mA Brightness code = 0x01, Mapping = Exponential |
|
9.5 |
|
µA |
| TSD |
Thermal Shutdown |
|
|
140 |
|
°C |
| Hysteresis |
|
|
15 |
|
| LOGIC INPUTS/OUTPUTS (PWM1, PWM2, HWEN, SCL, SDA, INT) |
| VIL |
Input logic low |
2.7 V ≤ VIN ≤ 5.5 V |
0 |
|
0.4 |
V |
| VIH |
Input logic high |
2.7 V ≤ VIN ≤ 5.5 V |
1.2 |
|
VIN |
| VOL |
Output logic low (SCL, INT) |
2.7 V ≤ VIN ≤ 5.5 V, ILOAD = 3 mA |
|
|
0.4 |
V |
| RPWM |
PWM input internal pulldown resistance (PWM1, PWM2) |
|
|
100 |
|
kΩ |
| AMBIENT LIGHT SENSOR INPUTS (ALS1, ALS2) |
| RALS1, RALS2 |
ALS pin internal pulldown resistors |
ALS1, ALS2 Resistor Select Register = 0x0F, 2.7 V ≤ VIN ≤ 5.5 V |
|
2.44 |
|
kΩ |
ALS1, ALS2 Resistor Select Register = 0x0F, 2.7 V ≤ VIN ≤ 5.5 V |
2.29 |
|
2.59 |
| VALS_REF |
Ambient light sensor reference voltage |
2.7 V ≤ VIN ≤ 5.5 V |
|
2 |
|
V |
| 2.7 V ≤ VIN ≤ 5.5 V |
1.94 |
|
2.06 |
| VOS |
ALS input offset voltage (Code 0-to-1 transition – VLSB) |
2.7 V ≤ VIN ≤ 5.5 V |
|
2.5 |
|
mV |
| 2.7 V ≤ VIN ≤ 5.5 V |
0.8 |
|
4.2 |
| tCONV |
Conversion time |
|
|
|
154 |
µs |
| LSB |
ADC resolution |
2.7V ≤ VIN ≤ 5.5V |
|
7.84 |
|
mV |