ZHCSJ12Z October 1979 – May 2025 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901B , LM2901V , LM339 , LM339A , LM339B
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
For this design example, use the parameters listed in Table 8-1 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input Voltage Range | 0V to Vsup-2V |
| Supply Voltage | 4.5V to VCC maximum |
| Logic Supply Voltage | 0V to VCC maximum |
| Output Current (RPULLUP) | 1µA to 4mA |
| Input Overdrive Voltage | 100mV |
| Reference Voltage | 2.5V |
| Load Capacitance (CL) | 15pF |