ZHCSYA6D May 1998 – May 2025 LM138 , LM338
PRODUCTION DATA
When an overload occurs, the device shuts down Darlington NPN output stage or reduces the output current to prevent device damage. The device automatically resets from the overload. The output may be reduced or alternate between on and off until the overload is removed.