SNOSC48O June   2000  – December 2014 LM2936

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    5. 6.5 Electrical Characteristics for 3-V LM2936
    6. 6.6 Electrical Characteristics for 3.3-V LM2936
    7. 6.7 Electrical Characteristics for 5-V LM2936
    8. 6.8 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 High Input Operating Voltage
      2. 7.3.2 Thermal Shutdown (TSD)
      3. 7.3.3 Short-Circuit Current Limit
      4. 7.3.4 Shutdown (SD) Pin
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
        1. 8.2.2.1 External Capacitors
          1. 8.2.2.1.1 Minimum Capacitance
          2. 8.2.2.1.2 ESR Limits
        2. 8.2.2.2 Output Capacitor ESR
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
    3. 10.3 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The LM2936 ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. The LM2936 has a 40-V maximum operating voltage limit, a −40°C to 125°C operating temperature range, –24-V input voltage protection and ±3% output voltage tolerance over the entire output current, input voltage, and temperature range This following section presents a simplified discussion of the design process. Also the WEBENCH® software may be used to generate complete designs. When generating a design, WEBENCH utilizes iterative design procedure and accesses comprehensive databases of components. Please go to www.ti.com for more details.

8.2 Typical Application

Figure 21 shows the typical application circuit for the LM2936. For the LM2936 5-V option, the output capacitor, COUT, must have a capacitance value of at least 10 µF with an equivalent series resistance (ESR) of at least 300 mΩ, but no more than 8 Ω. For the LM2936 3.3-V and 3-V options, the output capacitor, COUT, must have a capacitance value of at least 22 µF with an ESR of at least 300 mΩ, but no more than 8 Ω. The minimum capacitance value and the ESR requirements apply across the entire expected operating ambient temperature range.

sim_sch_snosc48.gif
* CIN is required only if the regulator is located more than 3 inches from the power-supply-filter capacitors.
** Required for stability. COUT must be at least 10 µF for the LM2936 5-V option, and at least 22 µF for the 3.3-V and 3-V options. Capacitance must be maintained over entire expected operating temperature range, and located as close as possible to the regulator. The ESR, of the COUT capacitor must at least 300 mΩ, but no more than 8 Ω.
Figure 21. LM2936 Typical Application

8.2.1 Design Requirements

Table 1. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Output voltage 5 V
Input voltage 10 V to 26 V
Output current requirement 1 mA to 50 mA
Input capacitor 0.1 µF
Output capacitance 10 µF minimum
Output capacitor ESR value 300 mΩ to 8 Ω

8.2.2 Detailed Design Procedure

8.2.2.1 External Capacitors

The output capacitor is critical to maintaining regulator stability, and must meet the required conditions for both ESR and minimum amount of capacitance.

8.2.2.1.1 Minimum Capacitance

The minimum output capacitance required to maintain stability is at least 10 µF for the LM2936 5-V option, and at least 22 µF for the 3.3-V and 3-V options. This value may be increased without limit. Larger values of output capacitance will give improved transient response.

8.2.2.1.2 ESR Limits

The ESR of the output capacitor will cause loop instability if it is too high, or too low. ESR, of the COUT capacitor must at least 300 mΩ, but no more than 8 Ω.

8.2.2.2 Output Capacitor ESR

It is essential that the output capacitor meet the capacitance and ESR requirements, or oscillations can result. The ESR is used with the output capacitance in

Ceramic capacitors (MLCC) can be used for COUT only if a series resistor is added to simulate the ESR requirement. The ESR is not optional, it is mandatory. Typically, a 500-mΩ to 1-Ω series resistor is used for this purpose. When using ceramic capacitors, due diligence must be given to initial tolerances, capacitance derating due to applied DC voltage, and capacitance variations due to temperature. Dielectric types X5R and X7R are preferred.

8.2.3 Application Curve

00975923.pngFigure 22. LM2936 VOUT vs. VIN