ZHCSLQ1B August 2020 – October 2021 LM2902LV-Q1 , LM2904LV-Q1
PRODUCTION DATA
The LM290xLV-Q1 family of op amps is specified for operation from 2.7 V to 5.5 V. In addition, many specifications apply from –40°C to 125°C. Parameters that vary significantly with operating voltages or temperature are shown in the Electrical Characteristics section.