SNVS118F december 1999 – may 2023 LM2594 , LM2594HV
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Supply voltage | LM2594 | 45 | V | ||
| LM2594HV | 60 | ||||
| ON/OFF pin input voltage | −0.3 | 25 | V | ||
| Feedback pin voltage | −0.3 | 25 | V | ||
| Output voltage to ground (steady state) | −1 | V | |||
| Power dissipation | Internally limited | ||||
| Lead temperature | D8 package | Vapor phase (60 s) | 215 | °C | |
| Infrared (15 s) | 220 | ||||
| P package (soldering, 10 s) | 260 | ||||
| Maximum junction temperature | 150 | °C | |||
| Storage temperature, Tstg | −65 | 150 | °C | ||