SNVS118F december 1999 – may 2023 LM2594 , LM2594HV
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX(2) | UNIT | ||
|---|---|---|---|---|---|---|---|
| DEVICE PARAMETERS | |||||||
| Ib | Feedback bias current | Adjustable version only, VFB = 1.3 V | TJ = 25°C | 10 | 50 | nA | |
| Over full operating temperature range | 100 | ||||||
| fO | Oscillator frequency | See(3) | TJ = 25°C | 127 | 150 | 173 | kHz |
| Over full operating temperature range | 110 | 173 | |||||
| VSAT | Saturation voltage | IOUT = 0.5 A(4)(5) | TJ = 25°C | 0.9 | 1.1 | V | |
| Over full operating temperature range | 1.2 | ||||||
| DC | Max duty cycle (ON) | See(5) | 100% | ||||
| Min duty cycle (OFF) | See(6) | 0% | |||||
| ICL | Current limit | Peak current(4)(5) | TJ = 25°C | 0.65 | 0.8 | 1.3 | A |
| over full operating temperature range | 0.58 | 1.4 | |||||
| IL | Output leakage current | Output = 0 V(4)(6)(7) Output = −1 V | 50 | μA | |||
| 2 | 15 | mA | |||||
| IQ | Quiescent current | See(6) | 5 | 10 | mA | ||
| ISTBY | Standby quiescent current | ON/OFF pin = 5 V (OFF)(7) | 85 | μA | |||
| LM2594 | TJ = 25°C | 200 | μA | ||||
| Over full operating temperature range | 250 | ||||||
| LM2594HV | TJ = 25°C | 140 | 250 | μA | |||
| Over full operating temperature range | 300 | ||||||
| ON/OFF CONTROL (see Figure 9-13 for test circuit) | |||||||
| ON/OFF pin logic input | 1.3 | V | |||||
| VIH | Threshold voltage | Low (regulator ON), over full operating temperature range | 0.6 | V | |||
| VIL | High (regulator OFF), over full operating temperature range | 2 | V | ||||
| IH | ON/OFF pin input current | VLOGIC = 2.5 V (regulator OFF) | 5 | 15 | μA | ||
| IL | VLOGIC = 0.5 V (regulator ON) | 0.02 | 5 | μA | |||