ZHCSNC7 December 2021 LM25148
PRODUCTION DATA
Table 9-4 shows the intended input, output, and performance parameters for this design example.
| DESIGN PARAMETER | VALUE |
|---|---|
| Input voltage range (steady-state) | 8 V to 36 V |
| Min transient input voltage | 5.5 V |
| Max transient input voltage | 40 V |
| Output voltage | 5 V |
| Output current | 10 A |
| Switching frequency | 440 kHz |
| Output voltage regulation | ±1% |
| Standby current, no-load | 12 µA |
| Shutdown current | 2.3 µA |
| Soft-start time | 3 ms |
The switching frequency is set at 440 kHz by resistor RRT. The selected buck regulator powertrain components are cited in Table 9-5, and many of the components are available from multiple vendors. The MOSFETs in particular are chosen for both lowest conduction and switching power loss, as discussed in detail in Section 9.1.1.4.
| REFERENCE DESIGNATOR | QTY | SPECIFICATION | MANUFACTURER | PART NUMBER |
|---|---|---|---|---|
| CIN | 4 | 10 µF, 50 V, X7R, 1210, ceramic | AVX | 12105C106K4Z2A |
| TDK | C3225X7R1H106K250AC | |||
| Murata | GRM32ER71H106KA12L | |||
| CO | 4 | 47 µF, 6.3 V, X7R, 1210, ceramic | Murata | GCM32ER70J476KE19L |
| Taiyo Yuden | JMK325B7476KMHTR | |||
| 47 µF, 10 V, X7S, 1210, ceramic | TDK | CGA6P1X7S1A476M250AC | ||
| LO | 1 | 2.2 μH, 4.3 mΩ, 12.5 A, 6.7 × 6.5 × 6.1 mm | Coilcraft | XGL6060-222MEC |
| 2.2 µH, 6.5 mΩ, 10 A, 10 × 11 × 3.8 mm | Würth Electronik | 74437368022 | ||
| Q1 | 1 | 40 V, 4.7 mΩ, 12 nC, SON 5 × 6 | Texas Instruments | CSD18503Q5A |
| Q2 | 1 | 40 V, 2.7 mΩ, 35 nC, SON 5 × 6 | Texas Instruments | CSD18511Q5A |
| RS | 1 | Shunt, 4 mΩ, 0508, 1 W | Susumu |
KRL2012E-M-R004-F-T5 |
| U1 | 1 | LM25148 42-V synchronous buck controller | Texas Instruments | LM25148RGYR |