SNVS671F February   2011  – May 2019 LM21212-1

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Simplified Application Circuit
  4. 4 Revision History
  5. 5 Description
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Performance Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Frequency Synchronization
      2. 8.3.2 Precision Enable
      3. 8.3.3 UVLO
      4. 8.3.4 Current Limit
      5. 8.3.5 Short-Circuit Protection
      6. 8.3.6 Thermal Protection
      7. 8.3.7 Power-Good Flag
      8. 8.3.8 Light Load Operation
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Detailed Design Procedure
        1. 9.2.1.1 Custom Design With WEBENCH® Tools
        2. 9.2.1.2 Output Voltage
        3. 9.2.1.3 Precision Enable
        4. 9.2.1.4 Soft Start
        5. 9.2.1.5 Inductor Selection
        6. 9.2.1.6 Output Capacitor Selection
        7. 9.2.1.7 Input Capacitor Selection
        8. 9.2.1.8 Control Loop Compensation
      2. 9.2.2 Application Curves
  10. 10Layout
    1. 10.1 Pcb Layout Considerations
    2. 10.2 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 Development Support
        1. 11.1.2.1 Custom Design With Webench® Tools
    2. 11.2 Receiving Notification Of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, And Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Output Capacitor Selection

The output capacitor, COUT, filters the inductor ripple current and provides a source of charge for transient load conditions. A wide range of output capacitors may be used with the LM21212-1 that provide various advantages. The best performance is typically obtained using ceramic, SP or OSCON type chemistries. Typical trade-offs are that the ceramic capacitor provides extremely low ESR to reduce the output ripple voltage and noise spikes, while the SP and OSCON capacitors provide a large bulk capacitance in a small volume for transient loading conditions.

When selecting the value for the output capacitor, the two performance characteristics to consider are the output voltage ripple and transient response. The output voltage ripple can be approximated by using the following formula:

Equation 6. LM21212-1 30119908.gif

where ΔVOUT (V) is the amount of peak to peak voltage ripple at the power supply output, RESR (Ω) is the series resistance of the output capacitor, fSW (Hz) is the switching frequency, and COUT (F) is the output capacitance used in the design. The amount of output ripple that can be tolerated is application specific; however a general recommendation is to keep the output ripple less than 1% of the rated output voltage. Keep in mind ceramic capacitors are sometimes preferred because they have very low ESR; however, depending on package and voltage rating of the capacitor the value of the capacitance can drop significantly with applied voltage. The output capacitor selection will also affect the output voltage droop during a load transient. The peak droop on the output voltage during a load transient is dependent on many factors; however, an approximation of the transient droop ignoring loop bandwidth can be obtained using the following equation:

Equation 7. LM21212-1 30119909.gif

where, COUT (F) is the minimum required output capacitance, L (H) is the value of the inductor, VDROOP (V) is the output voltage drop ignoring loop bandwidth considerations, ΔIOUTSTEP (A) is the load step change, RESR (Ω) is the output capacitor ESR, VIN (V) is the input voltage, and VOUT (V) is the set regulator output voltage. Both the tolerance and voltage coefficient of the capacitor should be examined when designing for a specific output ripple or transient droop target.