ZHCSDM9A December 2014 – March 2018 LDC1612 , LDC1614
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SETTLECOUNT3 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SETTLECOUNT3 | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | SETTLECOUNT3 | R/W | 0x0000 | Channel 3 Conversion Settling
The LDC will use this settling time to allow the LC sensor to stabilize before initiation of a conversion on Channel 3. If the amplitude has not settled prior to the conversion start, an Amplitude error will be generated if reporting of this type of error is enabled 0x0000: Settle Time (tS3)= 32 ÷ ƒREF3 0x0001: Settle Time (tS3)= 32 ÷ ƒREF3 0x0002 - 0xFFFF: Settle Time (tS3)= (SETTLECOUNT3ˣ16) ÷ ƒREF3 |