ZHCSDM9A December 2014 – March 2018 LDC1612 , LDC1614
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SETTLECOUNT1 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SETTLECOUNT1 | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | SETTLECOUNT1 | R/W | 0x0000 | Channel 1 Conversion Settling
The LDC will use this settling time to allow the LC sensor to stabilize before initiation of a conversion on a Channel 1. If the amplitude has not settled prior to the conversion start, an Amplitude error will be generated if reporting of this type of error is enabled. 0x0000: Settle Time (tS1)= 32 ÷ ƒREF1 0x0001: Settle Time (tS1)= 32 ÷ ƒREF1 0x0002 - 0xFFFF: Settle Time (tS1)= (SETTLECOUNT1ˣ16) ÷ ƒREF1 |