ZHCSKG9 November 2019 LDC1001-Q1
PRODUCTION DATA.
In this example, consider a sensor with the characteristics listed in Table 21.
| PARAMETER | VALUE |
|---|---|
| Layers | 2 |
| Thickness of copper | 1 oz |
| Coil shape | Circular |
| Number of turns | 23 |
| Trace thickness | 4 mil |
| Trace spacing | 4 mil |
| PCB core material | FR4 |
| RP at 1 mm | 5 kΩ |
| RP at 8 mm | 12.5 kΩ |
| Nominal Inductance | 18 µH |
The target material used is stainless steel.