ZHCSJ25C November 2018 – October 2022 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |||
---|---|---|---|---|---|---|
DW-16 | DBQ-16 | |||||
CLR | External clearance(1) | Shortest terminal-to-terminal distance through air | >8 | >3.7 | mm | |
CPG | External creepage(1) | Shortest terminal-to-terminal distance across the package surface | >8 | >3.7 | mm | |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >21 | >21 | μm | |
CTI | Tracking resistance (comparative tracking index) | DIN EN 60112 (VDE 0303-11); IEC 60112; UL 746A | >600 | >600 | V | |
Material group | According to IEC 60664-1 | I | I | |||
Overvoltage category per IEC 60664-1 | Rated mains voltage ≤ 150 VRMS | I–IV | I–IV | |||
Rated mains voltage ≤ 300 VRMS | I–IV | I–III | ||||
Rated mains voltage ≤ 600 VRMS | I–IV | n/a | ||||
Rated mains voltage ≤ 1000 VRMS | I–III | n/a | ||||
DIN EN IEC 60747-17 (VDE 0884-17)(2) | ||||||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 2121 | 566 | VPK | |
VIOWM | Maximum working isolation voltage | AC voltage; Time dependent dielectric breakdown (TDDB) test; see Figure 9-7 | 1500 | 400 | VRMS | |
DC voltage | 2121 | 566 | VDC | |||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM , t = 60 s
(qualification) VTEST = 1.2 x VIOTM, t = 1 s (100% production) |
8000 | 4242 | VPK | |
VIMP |
Maximum impulse voltage(3) |
Tested in air, 1.2/50-μs waveform per IEC 62368-1 |
8000 |
4000 |
VPK | |
VIOSM | Maximum surge isolation voltage(4) |
Tested in oil (qualification test), 1.2/50-μs waveform per IEC 62368-1 |
12800 | 10000 | VPK | |
qpd | Apparent charge(5) | Method a, After Input/Output safety test subgroup
2/3, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.2 × VIORM, tm = 10 s |
≤5 | ≤5 | pC | |
Method a, After environmental tests subgroup 1, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.6 × VIORM, tm = 10 s |
≤5 | ≤5 | ||||
Method b: At routine test (100% production) and preconditioning (type test); Vini = 1.2 x VIOTM, tini = 1 s; Vpd(m) = 1.875 x VIORM, tm = 1 s (method b1) or Vpd(m) = Vini, tm = tini (method b2) |
≤5 | ≤5 | ||||
CIO | Barrier capacitance, input to output(6) | VIO = 0.4 × sin (2πft), f = 1 MHz | ~1.1 | ~0.9 | pF | |
RIO | Isolation resistance(6) | VIO = 500 V, TA = 25°C | >1012 | >1012 | Ω | |
VIO = 500 V, 100°C ≤ TA ≤ 125°C | >1011 | >1011 | ||||
VIO = 500 V, TS = 150°C | >109 | >109 | ||||
Pollution degree | 2 | 2 | ||||
Climatic category | 55/125/ 21 |
55/125/ 21 |
||||
UL 1577 | ||||||
VISO | Withstanding isolation voltage | VTEST = VISO , t = 60 s
(qualification), VTEST = 1.2 × VISO , t = 1 s (100% production) |
5000 | 3000 | VRMS |