ZHCSFU6F November 2016 – October 2024 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISO7730-Q1 | |||||||
| Supply current - disable | EN2 = 0 V; VI = VCC1 (ISO7730-Q1); VI = 0 V (ISO7730-Q1 with F suffix) |
ICC1 | 1 | 2.3 | mA | ||
| ICC2 | 0.3 | 0.8 | mA | ||||
| EN2 = 0 V; VI = 0 V (ISO7730-Q1); VI = VCC1 (ISO7730-Q1 with F suffix) |
ICC1 | 4.3 | 6 | mA | |||
| ICC2 | 0.3 | 0.8 | mA | ||||
| Supply current - DC signal | EN2 = VCC2; VI = VCC1 (ISO7730-Q1); VI = 0 V (ISO7730-Q1 with F suffix) |
ICC1 | 1 | 2.3 | mA | ||
| ICC2 | 1.6 | 3.7 | mA | ||||
| EN2 = VCC2; VI = 0 V (ISO7730-Q1); VI = VCC1 (ISO7730-Q1 with F suffix) |
ICC1 | 4.3 | 6 | mA | |||
| ICC2 | 1.8 | 3.9 | mA | ||||
| Supply current - AC signal | EN2 = VCCI; All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 2.6 | 4.1 | mA | |
| ICC2 | 1.9 | 4 | mA | ||||
| 10 Mbps | ICC1 | 2.7 | 4.3 | mA | |||
| ICC2 | 3.3 | 5.7 | mA | ||||
| 100 Mbps | ICC1 | 3.6 | 5.6 | mA | |||
| ICC2 | 17.5 | 23.2 | mA | ||||
| ISO7731-Q1 | |||||||
| Supply current - disable | EN1 = EN2 = 0 V; VI = VCCI (1)(ISO7731-Q1); VI = 0 V (ISO7731-Q1 with F suffix) |
ICC1 | 0.8 | 2.2 | mA | ||
| ICC2 | 0.7 | 1.6 | mA | ||||
| EN1 = EN2 = 0 V; VI = 0 V (ISO7731-Q1); VI = VCCI (ISO7731-Q1 with F suffix) |
ICC1 | 3 | 4.6 | mA | |||
| ICC2 | 1.8 | 2.8 | mA | ||||
| Supply current - DC signal | EN1 = EN2 = VCCI; VI = VCCI (1)(ISO7731-Q1); VI = 0 V (ISO7731-Q1 with F suffix) |
ICC1 | 1.3 | 2.9 | mA | ||
| ICC2 | 1.6 | 3.7 | mA | ||||
| EN1 = EN2 = VCCI; VI = 0 V (ISO7731-Q1); VI = VCCI (ISO7731-Q1 with F suffix) |
ICC1 | 3.5 | 5.4 | mA | |||
| ICC2 | 2.8 | 5.1 | mA | ||||
| Supply current - AC signal | EN1 = EN2 = VCCI; All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 2.7 | 4.2 | mA | |
| ICC2 | 2.3 | 4.6 | mA | ||||
| 10 Mbps | ICC1 | 3 | 4.9 | mA | |||
| ICC2 | 3.3 | 5.8 | mA | ||||
| 100 Mbps | ICC1 | 8.5 | 11.5 | mA | |||
| ICC2 | 13.1 | 17.8 | mA | ||||