ZHCS349G September   2011  – January 2015 ISO7640FM , ISO7641FM

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: VCC1 and VCC2 at 5 V ±10%
    6. 6.6  Electrical Characteristics: VCC1 at 5 V ±10% and VCC2 at 3.3 V ±10%
    7. 6.7  Electrical Characteristics: VCC1 at 3.3 V ±10% and VCC2 at 5 V ±10%
    8. 6.8  Electrical Characteristics: VCC1 and VCC2 at 3.3 V ±10%
    9. 6.9  Electrical Characteristics: VCC1 and VCC2 at 2.7 V
    10. 6.10 Supply Current: VCC1 and VCC2 at 5 V ±10%
    11. 6.11 Supply Current: VCC1 at 5 V ±10% and VCC2 at 3.3 V ±10%
    12. 6.12 Supply Current: VCC1 at 3.3 V ±10% and VCC2 at 5 V ±10%
    13. 6.13 Supply Current: VCC1 and VCC2 at 3.3 V ±10%
    14. 6.14 Supply Current: VCC1 and VCC2 at 2.7 V
    15. 6.15 Switching Characteristics: VCC1 and VCC2 at 5 V ±10%
    16. 6.16 Switching Characteristics: VCC1 at 5 V ±10% and VCC2 at 3.3 V ±10%
    17. 6.17 Switching Characteristics: VCC1 at 3.3 V ±10% and VCC2 at 5 V ±10%
    18. 6.18 Switching Characteristics: VCC1 and VCC2 at 3.3 V ±10%
    19. 6.19 Switching Characteristics: VCC1 and VCC2 at 2.7 V
    20. 6.20 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 IEC Insulation and Safety-Related Specifications for DW-16 Package
      2. 8.3.2 DIN V VDE V 0884-10 (VDE V 0884-10) Insulation Characteristics
      3. 8.3.3 Safety Limiting Values
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
        1. 9.2.2.1 Typical Supply Current Equations
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档
    2. 12.2 相关链接
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 术语表
  13. 13机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Detailed Description

8.1 Overview

The isolator in Figure 13 is based on a capacitive isolation barrier technique. The I/O channel of the device consists of two internal data channels, a high-frequency channel (HF) with a bandwidth from 100 kbps up to
150 Mbps, and a low-frequency channel (LF) covering the range from 100 kbps down to DC. In principle, a single- ended input signal entering the HF-channel is split into a differential signal via the inverter gate at the input. The following capacitor-resistor networks differentiate the signal into transients, which then are converted into differential pulses by two comparators. The comparator outputs drive a NOR-gate flip-flop whose output feeds an output multiplexer. A decision logic (DCL) at the driving output of the flip-flop measures the durations between signal transients. If the duration between two consecutive transients exceeds a certain time limit, (as in the case of a low-frequency signal), the DCL forces the output-multiplexer to switch from the high- to the low-frequency channel.

Because low-frequency input signals require the internal capacitors to assume prohibitively large values, these signals are pulse-width modulated (PWM) with the carrier frequency of an internal oscillator, thus creating a sufficiently high frequency signal, capable of passing the capacitive barrier. As the input is modulated, a low-pass filter (LPF) is needed to remove the high-frequency carrier from the actual data before passing it on to the output multiplexer.

8.2 Functional Block Diagram

ISO7640FM ISO7641FM fbdc_slls868.gifFigure 13. Conceptual Block Diagram of a Digital Capacitive Isolator

8.3 Feature Description

PRODUCT RATED
ISOLATION
PACKAGE INPUT
THRESHOLD
DATA RATE,
INPUT FILTER
CHANNEL
DIRECTION
ISO7640FM 6 KVPK /
5 KVRMS(1)
DW-16 1.5 V TTL 150 Mbps,
No Noise Filter
4 Forward,
0 Reverse
ISO7641FM 3 Forward,
1 Reverse
(1) See the Table 2 table for detailed isolation ratings.

8.3.1 IEC Insulation and Safety-Related Specifications for DW-16 Package

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
L(I01) Minimum air gap (Clearance) Shortest terminal to terminal distance through air 8.3 mm
L(I02)(1) Minimum external tracking (Creepage) Shortest terminal to terminal distance across the package surface 8.1 mm
CTI Tracking resistance (Comparative Tracking Index) DIN IEC 60112 / VDE 0303 Part 1 ≥400 V
Minimum Internal Gap (Internal Clearance) Distance through the insulation 0.014 mm
RIO(2) Isolation resistance, Input to Output VIO = 500 V, TA = 25°C >1012 Ω
VIO = 500 V, 100°C ≤ TA ≤ TA max >1011
CIO(2) Barrier capacitance, Input to Output VI = 0.4 sin (2πft), f = 1MHz 2 pF
CI(3) Input capacitance VI = VCC/2 + 0.4 sin (2πft), f = 1MHz, VCC = 5 V 2 pF
(1) Per JEDEC package dimensions.
(2) All pins on each side of the barrier tied together creating a two-terminal device.
(3) Measured from input pin to ground.

NOTE

Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit-board (PCB) do not reduce this distance.

Creepage and clearance on a PCB become equal according to the measurement techniques shown in the Isolation Glossary. Techniques such as inserting grooves and/or ribs on a PCB are used to help increase these specifications.

8.3.2 DIN V VDE V 0884-10 (VDE V 0884-10) Insulation Characteristics

over recommended operating conditions (unless otherwise noted)(1)

PARAMETER TEST CONDITIONS SPECIFICATION UNIT
VIORM Maximum working insulation voltage 1414 VPEAK
VPR Input-to-output test voltage After Input/Output safety test subgroup 2/3,
VPR = VIORM x 1.2, t = 10 s,
Partial discharge < 5 pC
1697 VPEAK
Method a, After environmental tests subgroup 1,
VPR = VIORM x 1.6, t = 10 s,
Partial Discharge < 5 pC
2262
Method b1, 100% Production test
VPR = VIORM x 1.875, t = 1 s
Partial discharge < 5 pC
2652
VIOTM Maximum transient overvoltage VTEST = VIOTM
t = 60 sec (Qualification)
t = 1 sec (100% Production)
6000 VPEAK
RS Insulation resistance VIO = 500 V at TS >109 Ω
Pollution degree 2
(1) Climatic Classification 40/125/21

Table 1. IEC 60664-1 Ratings Table

PARAMETER TEST CONDITIONS SPECIFICATION
Basic Isolation Group Material Group II
Installation classification Rated mains voltage ≤ 300 VRMS I–IV
Rated mains voltage ≤ 600 VRMS I–III
Rated mains voltage ≤ 1000 VRMS I–II

Table 2. Regulatory Information

VDE TUV CSA UL CQC
Certified according to DIN V VDE V 0884-10 (VDE V 0084-10):2006-12 Certified according to EN/UL/CSA 60950-1 and EN/UL/CSA 61010-1 Approved under CSA Component Acceptance Notice 5A, IEC 61010-1, IEC 60950-1, IEC 60601-1 Recognized under UL 1577 Component Recognition Program Certified according to GB4943.1-2011
Basic Insulation, Maximum Transient Overvoltage, 6000 VPK , Maximum Working Voltage, 1414 VPK 5000 VRMS Isolation Rating, Reinforced Insulation, 400 VRMS maximum working voltage, Basic Insulation, 600 VRMS maximum working voltage 5000 VRMS Isolation Rating, 380 VRMS Reinforced and 760 VRMS Basic working voltage per CSA 60950-1-07 and IEC 60950-1 (2nd Ed.),
300 VRMS Reinforced and 600 VRMS Basic working voltage per CSA 61010-1-04 and IEC 61010-1 (2nd Ed.),
2 Means of Patient Protection at 125 VRMS per CSA 60601-1:08 and IEC 60601-1 (3rd Ed.)
Single Protection, 4243 VRMS(1) Reinforced Insulation, Altitude ≤ 5000 m, Tropical Climate, 250 VRMS maximum working voltage
Certificate number: 40016131 Certificate number: U8V 13 09 77311 010 Master contract number: 220991 File Number: E181974 Certificate number: CQC14001109542
(1) Production tested ≥ 5092 VRMS for 1 second in accordance with UL 1577.

8.3.3 Safety Limiting Values

Safety limiting intends to prevent potential damage to the isolation barrier upon failure of input or output circuitry. A failure of the IO can allow low resistance to ground or the supply and, without current limiting, dissipate sufficient power to overheat the die and damage the isolation barrier potentially leading to secondary system failures.

Table 3. Safety Limiting Values

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IS Safety input, output, or supply current DW-16 θJA = 72°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C 316 mA
θJA = 72°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C 482
θJA = 72°C/W, VI = 2.7 V, TJ = 150°C, TA = 25°C 643
TS Maximum case temperature 150 °C

The safety-limiting constraint is the absolute maximum junction temperature specified in the absolute maximum ratings table. The power dissipation and junction-to-air thermal impedance of the device installed in the application hardware determines the junction temperature. The assumed junction-to-air thermal resistance in the Thermal Information table is that of a device installed on a High-K Test Board for Leaded Surface Mount Packages. The power is the recommended maximum input voltage times the current. The junction temperature is then the ambient temperature plus the power times the junction-to-air thermal resistance.

ISO7640FM ISO7641FM Therm_derate_llse25.gifFigure 14. DW-16 θJC Thermal Derating Curve per DIN V VDE V 0884-10

8.4 Device Functional Modes

Table 4. Function Table(1)

VCCI VCCO INPUT
(INx)
OUTPUT ENABLE
(ENx)
OUTPUT
(OUTx)
PU PU H H or Open H
L H or Open L
X L Z
Open H or Open L
PD PU X H or Open L
PD PU X L Z
X PD X X Undetermined
(1) VCCI = Input-side VCC; VCCO = Output-side VCC; PU = Powered Up (VCC ≥ 2.7 V); PD = Powered Down (VCC ≤ 2.1 V); X = Irrelevant; H = High Level; L = Low Level; Z = High Impedance