ZHCSLV6E August 2021 – February 2023 ISO6760 , ISO6761 , ISO6762 , ISO6763
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = -4 mA; See GUID-169350EC-12DC-4572-AAE6-5D81F5492851.html#SLLSEP42278 | VCCO - 0.4 | V | ||
| VOL | Low-level output voltage | IOL = 4 mA; See GUID-169350EC-12DC-4572-AAE6-5D81F5492851.html#SLLSEP42278 | 0.4 | V | ||
| VIT+(IN) | Rising input switching threshold | 0.7 x VCCI#NOTE_6_SF1 | V | |||
| VIT-(IN) | Falling input switching threshold | 0.3 x VCCI | V | |||
| VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCCI | V | |||
| IIH | High-level input current | VIH = VCCI #NOTE_6_SF1 at INx | 10 | µA | ||
| IIL | Low-level input current | VIL = 0 V at INx | -10 | µA | ||
| CMTI | Common mode transient immunity | VI = VCC or 0 V, VCM = 1200 V; See GUID-169350EC-12DC-4572-AAE6-5D81F5492851.html#SLLSEP48833 | 100 | 150 | kV/us | |
| Ci | Input Capacitance #NOTE_7_SF1 | VI = VCC/ 2 + 0.4×sin(2πft), f = 2 MHz, VCC = 5 V | 2.8 | pF | ||