ZHCSMP3A December 2019 – June 2021 ISO6731-Q1
PRODUCTION DATA
To design with this device, use the parameters listed in #GUID-2347C041-D3BD-4765-87EF-42D284CD9832/SLLSEP42977.
| PARAMETER | VALUE |
|---|---|
| Supply voltage, VCC1 and VCC2 | 1.71 V to 1.89 V and 2.25 V to 5.5 V |
| Decoupling capacitor between VCC1 and GND1 | 0.1 µF |
| Decoupling capacitor from VCC2 and GND2 | 0.1 µF |