SLLSG01B September 2024 – November 2025 ISO6440 , ISO6441 , ISO6442
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC_RO(1) | Supply Voltage Side 1 (Recommended Operating Range) | VCC1 = 2.5V to 5V (3) | 2.25 | 5.5 | V | |
| Supply Voltage Side 2 (Recommended Operating Range) | VCC2 = 2.5V to 5V (3) | 2.25 | 5.5 | V | ||
| VCC_UVLO+ | VCC UVLO threshold when supply voltage is rising | 2.24 | V | |||
| VCC_UVLO– | VCC UVLO threshold when supply voltage is falling | 1.6 | V | |||
| VCC_UVLO_HYS | VCC Supply voltage UVLO hysteresis | 0.1 | V | |||
| VIH(ENx) | Enable: High level Input voltage | Enable: High level Input voltage | 0.7 × VCCI (2) | VCCI | V | |
| VIL(ENx) | Enable: Low level Input voltage | Enable: Low level Input voltage | 0 | 0.3 × VCCI | V | |
| VIH(INx) | Input: High level Input voltage | 0.7 × VCCI (2) | VCCI | V | ||
| VIL(INx) | Input: Low level Input voltage | 0 | 0.3 × VCCI | V | ||
| IOH | Output: High level output current | VCCO = 5V (2) | -4 | mA | ||
| VCCO = 3.3V (2) | -2 | mA | ||||
| VCCO = 2.5V (2) | -1 | mA | ||||
| IOL | Output: Low level output current | VCCO = 5V (2) | 4 | mA | ||
| VCCO = 3.3V (2) | 2 | mA | ||||
| VCCO = 2.5V (2) | 1 | mA | ||||
| DR | Data Rate | 3.0V ≤ VCCx ≤ 5.5V and CL≤ 15pF(4) | 0 | 150 | Mbps | |
| 2.25V ≤ VCCx < 3V and CL≤ 10pF(4) | 0 | 150 | Mbps | |||
| 2.25V ≤ VCCx < 3V and 10pF < CL≤ 15pF(4) | 0 | 100 | Mbps | |||
| TA | Ambient temperature | -40 | 25 | 125 | °C | |