ZHCSSZ3H May 2008 – August 2023 ISO15 , ISO35
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC1 | Supply voltage, side 1(2) | -0.3 | 6 | V |
| VCC2 | Supply voltage, side 2(2) | -0.3 | 6 | V |
| VO | Voltage at any bus I/O terminal | -9 | 14 | V |
| Vit | Voltage input, transient pulse, A, B, Y, and Z (through 100Ω, see Figure 13) | -50 | 50 | V |
| VI | Voltage input at any D, DE or RE terminal | -0.5 | 6 | V |
| IO | Receiver output current | -10 | 10 | mA |
| TJ | Junction temperature | 150 | ℃ | |
| TSTG | Storage temperature | -65 | 150 | ℃ |