ZHCSGR1A August 2017 – January 2018 INA828
PRODUCTION DATA.
| N = 1886 | Mean = 4.73 µV |
| Std. Dev. = 13.98 µV | |
| N = 1886 | Mean = –8.71 µV |
| Std. Dev. = 48.57 µV | |
| G = 100 |
| 88 units, 3 wafer lots |
| N = 1886 | Mean = 36.25 pA |
| Std. Dev. = 65.31 pA | |
| N = 1886 | Mean = –52.64 pA |
| Std. Dev. = 63.86 pA | |
| N = 1886 | Mean = 0.01 µV/V |
| Std. Dev. = 0.1 µV/V | |
| VS = ±15 V |
| G = 10, RL = 10 kΩ, CL = 100 pF |
| G = 1000, RL = 10 kΩ, CL = 100 pF |
| VS = 5 V, G = 100 |
| VS = ±15 V, VREF = 0 V |
| N = 19081 | Mean = 0.16 nV/°C |
| Std. Dev. = 0.09 µV/°C | |
| N = 19081 | Mean = –0.73 µV/°C |
| Std. Dev. = 0.74 µV/°C | |
| G = 1 |
| 88 units, 3 wafer lots |
| N = 19081 | Mean = –5.32 pA |
| Std. Dev. = 57.46 pA | |
| N = 1886 | Mean = 1.18 µV/V |
| Std. Dev. = 10.04 µV/V | |
| 5 Typical Units |
| 500-kHz Measurement bandwidth | 1-VRMS Output voltage |
| 100-kΩ Load |
| G = 1, RL = 10 kΩ, CL = 100 pF |
| G = 100, RL = 10 kΩ, CL = 100 pF |
| VS = 5 V, G = 1 |
| VS = ±5 V, VREF = 0 V |