ZHCSEK8A September   2015  – February 2016 INA301

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Alert Output
      2. 7.3.2 Alert Mode
        1. 7.3.2.1 Transparent Output Mode
        2. 7.3.2.2 Latch Output Mode
      3. 7.3.3 Setting The Current-Limit Threshold
        1. 7.3.3.1 Resistor-Controlled Current Limit
          1. 7.3.3.1.1 Resistor-Controlled Current Limit: Example
        2. 7.3.3.2 Voltage-Source-Controlled Current Limit
      4. 7.3.4 Selecting a Current-Sensing Resistor
        1. 7.3.4.1 Selecting a Current-Sensing Resistor: Example
      5. 7.3.5 Hysteresis
    4. 7.4 Device Functional Modes
      1. 7.4.1 Input Filtering
      2. 7.4.2 Using The INA301 with Common-Mode Transients Above 36 V
  8. 8 Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 社区资源
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Applications and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The INA301 is designed to enable easy configuration for detecting overcurrent conditions in an application. This device is individually targeted towards unidirectional overcurrent detection of a single threshold. However, this device can also be paired with additional devices and circuitry to create more complex monitoring functional blocks.

8.2 Typical Application

INA301 ai_bidirection_bos713.gif Figure 42. Bidirectional Application

8.2.1 Design Requirements

Although the device is only able to measure current through a current-sensing resistor flowing in one direction, a second INA301 can be used to create a bidirectional monitor.

8.2.2 Detailed Design Procedure

With the input pins of a second device reversed across the same current-sensing resistor, the second device is now able to detect current flowing in the other direction relative to the first device; see Figure 42. The outputs of each device connect to an AND gate to detect if either of the limit threshold levels are exceeded. As shown in Table 6, the output of the AND gate is high if neither overcurrent limit thresholds are exceeded. A low output state of the AND gate indicates that either the positive overcurrent limit or the negative overcurrent limit are surpassed.

Table 6. Bidirectional Overcurrent Output Status

OCP STATUS OUTPUT
OCP+ 0
OCP– 0
No OCP 1

8.2.3 Application Curve

Figure 43 shows two INA301 devices being used in a bidirectional configuration and an output control circuit to detect if one of the two alerts is exceeded.

INA301 ai_bidirectional_apps_sbos713.gif
Figure 43. Bidirectional Application Curve