ZHCSL82A May 2020 – June 2021 INA239-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| SERIAL INTERFACE | |||||
| fSPI | SPI bit frequency | 10 | MHz | ||
| tSCLK_H | SCLK high time | 40 | ns | ||
| tSCLK_L | SCLK low time | 40 | ns | ||
| tCSF_SCLKR | CS fall to first SCLK rise time | 10 | ns | ||
| tSCLKF_CSR | Last SCLK fall to CS rise time | 10 | ns | ||
| tFRM_DLY | Sequential transfer delay (1) | 50 | ns | ||
| tMOSI_RF | MOSI Rise and Fall time, 10 MHz SCLK | 15 | ns | ||
| tMOSI_ST | MOSI data setup time | 10 | ns | ||
| tMOSI_HLD | MOSI data hold time | 20 | ns | ||
| tMISO_RF | MISO Rise and Fall time, CLOAD = 200 pF | 15 | ns | ||
| tMISO_ST | MISO data setup time | 20 | ns | ||
| tMISO_HLD | MISO data hold time | 20 | ns | ||
| tCS_MISO_DLY | CS falling edge to MISO data valid delay time | 25 | ns | ||
| tCS_MISO_HIZ | CS rising edge to MISO high impedance delay time | 25 | ns | ||