ZHCSG76A April 2017 – March 2025 INA233
PRODUCTION DATA
PIN_OP_WARN_LIMIT is a standard PMBus command that allows setting or reading the threshold for the input overpower warning. Use the PMBus read or write word protocol to access the POUT_OP_WARN_LIMIT command. The contents of this register are compared to the calculated telemetry power value.
When the PIN_OP_WARN_LIMIT is exceeded, the device:
This warning is masked with the MFR_ALERT_MASK command using the IIN_OP_WARNING bit.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 |
| R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| D3 | D2 | D1 | D0 | — | — | — | — |
| R/W-1 | R/W-1 | R/W-1 | R/W-1 | R-0 | R-0 | R-0 | R-0 |
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 15:4 | D[11:0] | R/W | 1 | These bits control the VIN_UV_WARN_LIMIT. The bit weightings in this register match the bit weightings in the READ_PIN register (D0 = P4). |
| 3:0 | — | R | 0 | Reserved; always 0. |